MAXXDRIVE® Parallel Gear Units

  • Performance: 2.0 - 8,075 HP
  • Torque range: 132,800 - 2,495,900 lbf-in
  • 2- and 3-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise
Sizes: 11
Mounting position: M1, M2, M3, M4, M5, M6
Ratio: 5.6:1 - 30,000:1

The parallel gear version of the MAXXDRIVE® industrial gear unit is manufactured according to the proven UNICASE housing principle and is available in all sizes. Because of this design, mixer drives can often be implemented without additional bearings. Large roller bearings and centre distances increase the load capacity and service life of the individual components. Effective cooling systems reduce temperatures and extend the life of lubricants. We offer short planning and delivery times. This is possible due to the extensive knowledge of our experts about the specific requirements for every application, as well as optimised stocking of components.

  • Various output shaft bearings for optimum adaptation to the application
  • Many output flange options
  • Wide range of possible motor attachments
  • Effective cooling options available
  • Supply of ready-to-install complete systems with coupling, brakes, monitoring, etc. is possible

  • Optimum sealing protects against lubricant leakage
  • Low noise operation reduces noise nuisance
  • High torque capacity
  • Increased lubricant life minimises maintenance costs
  • Symmetrical design
  • Mirror-image and inclined installation possible
  • Optimal integration into the customer application through six possible installation positions
  • Same housing size and installation dimensions for all speed ratios (two- and three-stage)
  • Input and output shafts can be adapted to customers' dimensions
  • Great reliability
  • Long service life
  • High precision

MAXXDRIVE Modular Industrial Gear Units - MAXXDRIVE Modular Industrial Gear Units


MAXXDRIVE Modular Industrial Gear Units - MAXXDRIVE Modular Industrial Gear Units
  • Download 英語
Documentation Details

G1050 - MAXXDRIVE Industrial Gear


G1050 - MAXXDRIVE Industrial Gear
  • Download 英語
Documentation Details

B1050 - MAXXDRIVE Industrial gear unit


B1050 - MAXXDRIVE Industrial gear unit
  • Download 英語
Documentation Details

B2050 - ATEX - MAXXDRIVE Industrial Gear Units


B2050 - ATEX - MAXXDRIVE Industrial Gear Units
  • Download 英語
Documentation Details

B1050 - MAXXDRIVE Industrial gear unit


B1050 - MAXXDRIVE Industrial gear unit
  • Download 英語
Documentation Details

B2050 - ATEX - MAXXDRIVE Industrial Gear Units


B2050 - ATEX - MAXXDRIVE Industrial Gear Units
  • Download 英語
Documentation Details

G1050 - MAXXDRIVE Industrial Gear


G1050 - MAXXDRIVE Industrial Gear
  • Download 英語
Documentation Details

A6032 - Drive Solution for Stage Technology


A6032 - Drive Solution for Stage Technology
  • Download 英語
Documentation Details

A6034 - Drive Solutions for the Metals Industry


A6034 - Drive Solutions for the Metals Industry
  • Download 英語
Documentation Details

A6035 - Drive solutions for the crane industry


A6035 - Drive solutions for the crane industry
  • Download 英語
Documentation Details

A6041 - Drive Solutions for Sewage Plants


A6041 - Drive Solutions for Sewage Plants
  • Download 英語
Documentation Details

A6045 - Drive Solutions for the Grain Industry


A6045 - Drive Solutions for the Grain Industry
  • Download 英語
Documentation Details

A6055 - Drive Solutions for the Bulk Industry


A6055 - Drive Solutions for the Bulk Industry
  • Download 英語
Documentation Details

AS0010 - Drives for Bucket Elevators


AS0010 - Drives for Bucket Elevators
  • Download 英語
Documentation Details

AS0011 - Drive Solutions for Screw Conveyors


AS0011 - Drive Solutions for Screw Conveyors
  • Download 英語
Documentation Details

AS0012 - Drive Solutions for Drag/Chain Conveyors


AS0012 - Drive Solutions for Drag/Chain Conveyors
  • Download 英語
Documentation Details

AS0013 - Intralogistics - Pouch Sorter Application


AS0013 - Intralogistics - Pouch Sorter Application
  • Download 英語
Documentation Details

AS0304 - Drive Solutions for Belt Conveyors


AS0304 - Drive Solutions for Belt Conveyors
  • Download 英語
Documentation Details

AS0306 - Drive Solutions for Circular Blending Beds


AS0306 - Drive Solutions for Circular Blending Beds
  • Download 英語
Documentation Details

CS0005_EKATO - Case Study Ekato


CS0005_EKATO - Case Study Ekato
  • Download 英語
Documentation Details

CS0018 - Case Study SMS group


CS0018 - Case Study SMS group
  • Download 英語
Documentation Details

CS0038 - Fine Lady Bakery - Baked Goods Production


CS0038 - Fine Lady Bakery - Baked Goods Production
  • Download 英語
Documentation Details

CS0039-Lachenmeier_US_3321 - Lachenmeier Monsun A/S - Bulk Material Handling


CS0039-Lachenmeier_US_3321 - Lachenmeier Monsun A/S - Bulk Material Handling
  • Download 英語
Documentation Details

CS0051-DHL_US_0423 - DHL - Drive Solutions for Parcel Distribution Centres


CS0051-DHL_US_0423 - DHL - Drive Solutions for Parcel Distribution Centres
  • Download 英語
Documentation Details

CS0052 - NORD Customer Solution Case Study: LEWA


CS0052 - NORD Customer Solution Case Study: LEWA
  • Download 英語
Documentation Details

CS0055 - NORD IGU Agitator Drives for Biogas Production


CS0055 - NORD IGU Agitator Drives for Biogas Production
  • Download 英語
Documentation Details

DS1055 - MAXXDRIVE® Industrial Gear Units / SAFOMI-IEC for mixers


DS1055 - MAXXDRIVE® Industrial Gear Units / SAFOMI-IEC for mixers
  • Download 英語
Documentation Details

Ex Labelling for ATEX Motors and Gear Units - ATEX Information Manual


Ex Labelling for ATEX Motors and Gear Units - ATEX Information Manual
  • Download 英語
Documentation Details

F1060 - Industrial Gear Units MAXXDRIVE® for the Mixing and Agitation Industry


F1060 - Industrial Gear Units MAXXDRIVE® for the Mixing and Agitation Industry
  • Download 英語
Documentation Details

F1300 - 完全な駆動システムをワンソースから


F1300 - 完全な駆動システムをワンソースから
  • Download 日本語
  • Download 英語
Documentation Details

Garaventa -- Drive Solutions for Ropeway Technology - Download the Case Study on Garaventa featuring NORD MAXXDRIVE drives.


Garaventa -- Drive Solutions for Ropeway Technology - Download the Case Study on Garaventa featuring NORD MAXXDRIVE drives.
  • Download 英語
Documentation Details

I8160 - 画像パンフレット


I8160 - 画像パンフレット
  • Download 日本語
  • Download 英語
Documentation Details

MAXXDRIVE Modular Industrial Gear Units - MAXXDRIVE Modular Industrial Gear Units


MAXXDRIVE Modular Industrial Gear Units - MAXXDRIVE Modular Industrial Gear Units
  • Download 英語
Documentation Details

MAXXDRIVE® XD Parallel Gear Units - MAXXDRIVE® XD Parallel Gear Units


MAXXDRIVE® XD Parallel Gear Units - MAXXDRIVE® XD Parallel Gear Units
  • Download 英語
Documentation Details

S4200 - Der Antrieb, Reliable Flexible Internatiional


S4200 - Der Antrieb, Reliable Flexible Internatiional
  • Download 英語
Documentation Details

Technical Handbook - Technical Handbook - Technical Information


Technical Handbook - Technical Handbook - Technical Information
  • Download 英語
Documentation Details

Industrial Gear Unit Options Catalog - Industrial Gear Unit Options Catalog


Industrial Gear Unit Options Catalog - Industrial Gear Unit Options Catalog
  • Download 英語
Documentation Details

PL1050 - Options - Parts List - Industrial Gear Units - Options


PL1050 - Options - Parts List - Industrial Gear Units - Options
  • Download 英語
Documentation Details

PL1050 - SK 11207-SK 11507 - Spare Parts - MAXXDRIVE Industrial Gear Units


PL1050 - SK 11207-SK 11507 - Spare Parts - MAXXDRIVE Industrial Gear Units
  • Download 英語
Documentation Details

PL1050 - SK 9207-SK 10507 - Spare Parts - MAXXDRIVE Industrial Gear Units


PL1050 - SK 9207-SK 10507 - Spare Parts - MAXXDRIVE Industrial Gear Units
  • Download 英語
Documentation Details

Spare Parts Catalog Industrial Gear SK 9207-SK 10507 - Spare Parts - MAXXDRIVE Industrial Gear


Spare Parts Catalog Industrial Gear SK 9207-SK 10507 - Spare Parts - MAXXDRIVE Industrial Gear
  • Download 英語
Documentation Details

Spare Parts Catalog Industrial Gear SK13207-SK13507 - Spare Parts - MAXXDRIVE Industrial Gear


Spare Parts Catalog Industrial Gear SK13207-SK13507 - Spare Parts - MAXXDRIVE Industrial Gear
  • Download 英語
Documentation Details

Spare Parts Catalog Industrial Gear SK7207-SK8507 - Spare Parts - MAXXDRIVE Industrial Gear Unit


Spare Parts Catalog Industrial Gear SK7207-SK8507 - Spare Parts - MAXXDRIVE Industrial Gear Unit
  • Download 英語
Documentation Details

Spare Parts Catalog Industrial Gears SK5207-SK6507 - Spare Parts - MAXXDRIVE Industrial Gears


Spare Parts Catalog Industrial Gears SK5207-SK6507 - Spare Parts - MAXXDRIVE Industrial Gears
  • Download 英語
Documentation Details

pl1050-sk-15207-sk-15507 - Spare Parts - MAXXDRIVE Industrial Gear Units


pl1050-sk-15207-sk-15507 - Spare Parts - MAXXDRIVE Industrial Gear Units
  • Download 英語
Documentation Details

C010001 - Certificate DIN EN 9001 | ISO 9001: 2015


C010001 - Certificate DIN EN 9001 | ISO 9001: 2015
  • Download 英語
Documentation Details

C060000 - MFG`s Declaration Within the Meaning of the RoHS Directive


C060000 - MFG`s Declaration Within the Meaning of the RoHS Directive
  • Download 英語
Documentation Details

Certificate of Conformity: Motors & Gearmotors - NORD Russia - Certificate DIN EN 9001 / ISO 9001:2015 / NORD (China) Power Transmission Co. Ltd.


Certificate of Conformity: Motors & Gearmotors - NORD Russia - Certificate DIN EN 9001 / ISO 9001:2015 / NORD (China) Power Transmission Co. Ltd.
  • Download 英語
Documentation Details

Conformity Declaration - ATEX 2D+2G | IGUs - EU Declaration of Conformity - ATEX 2D+2G | Industrial Gear Units


Conformity Declaration - ATEX 2D+2G | IGUs - EU Declaration of Conformity - ATEX 2D+2G | Industrial Gear Units
  • Download 英語
Documentation Details

Declaration of Conformity - ATEX 3D+3G - IGUs - Declaration of Conformity - ATEX 3D+3G | Industrial Gear Units


Declaration of Conformity - ATEX 3D+3G - IGUs - Declaration of Conformity - ATEX 3D+3G | Industrial Gear Units
  • Download 英語
Documentation Details