Geared Motors

From the food industry to logistics

NORD produces three geared motor series with high output torques and high efficiency for a wide variety of applications in more than 100 industries.

DuoDrive


  • 용량: 0.35 - 3.0 kW
  • 최대 92%의 효율 구현
  • 물 세척이 용이한 위생적 디자인
  • Minimizing the maintenance effort
  • System solution for simple implementation and plug & play

Gear Motors From the Food & Beverage Industry to Warehouse Logistics

NORD DRIVESYSTEMS produces geared motors which can be configured for almost any application. We work closely with our customers to find the optimum solution for their requirements. Millions of NORD geared motors are already in use throughout the world and provide ultimate performance in various industries every day.

Our geared motors not only have a high performance, they also have a high axial and radial load capacity. Thanks to our universal gear unit concept, users also benefit from rapid rebuilding times and simplified stocks.

Good arguments for NORD Geared Motors

  • Powerful
    The gear units provide high axial and radial load capacities and achieve high drive torques of up to 100,000 Nm.
  • Robust
    The UNICASE housing combines high precision, rigidity and strength.
  • Flexible
    If required, we can supply all of our geared motors with brakes and many other options.
  • Modular
    Thanks to our modular concept, you can combine the gear units with all motors from the NORD range.

NORD Geared Motors: powerful, quiet and flexible
Our electric motors with gear units achieve torques of up to 100,000 Nm and speed ratios of up to 14,340.31:1. The drive units run quietly and can be operated at various speeds with the aid of a variable speed drive.

Do you want to know more? Click here

Efficient and easy to clean geared motors for the food industry
Geared motors for food production machinery must be hygienic and highly efficient, because the production processes consume a large amount of energy. Our parallel shaft geared motors therefore not only have a smooth surface, but also a very high efficiency. If you buy a geared motor from NORD, you get the most out of your production plants!

Read more about our Parallel Shaft Geared Motors .

Geared Motors for Intralogistics Applications
In intralogistics, the goods which are transported often have to travel long distances. Conveyor operation is therefore very energy and cost intensive. Our LogiDrive system with 2-stage bevel gear unit and high efficiency IE4 Synchronous Motor considerably reduces your operating costs, e.g. in parcel distribution centres or airports.