News –
Innovative drive systems from NORD for packaging industry
NORD DRIVESYSTEMS offers a wide range of products for the packaging industry – from primary and secondary packaging up to end-of-line packaging. At the worldwide Fachpack trade fair in Nuremburg, Germany, NORD will present the latest developments.
Brampton, ON, 2024-09-16
NORD offers tailor-made, economical and sustainable drive systems for all stages in the packaging process. The manufacturer developed efficient solutions with decentralised frequency inverters for safe (motion) control of heavy loads in the end-of-line sector. The lean, reliable systems allow a great level of freedom in system design and significantly reduce installation effort.
Compact and economical
The decentralised
NORDAC ON/ON+
frequency inverters provide a compact and economical plug-and-play solution for modern production environments. They are characterised by their PLC functionality for functions close to the drive unit and an integrated Ethernet interface.
Scalable and compatible
Thanks to its scalable functions, the
NORDAC FLEX SK 200E
can be optimally adapted to special requirements. Featuring an expandable Ethernet interface, extensive digital and analogue I/Os and optional In/Out extension, it is compatible with common PLC controls and NORD frequency inverters.
Easy to install
The NORDAC LINK also allows to implement flexible decentralised drive solutions. It is available as a frequency inverter and motor starter and offers simple installation and maintenance, flexible configuration, easy operation and simplified integration into all common bus systems.
Servo adapters from NORD
NORD’s servo adapters enable seamless integration for NEMA and IEC flange motors. They are robust and durable and offer simple installation and maintenance. In addition, they can be adapted to individual customer requirements. All in all, they maximise the motor power and improve the productivity and quality of packaging processes.