News –
NORD Uses Environmentally Friendly High-solid Paints
NORD uses coatings and paints for surface protection and aesthetic appeal. Latest high-solid paints reduce solvent emissions, meeting legal requirements.
Bargteheide, 2020-09-21
NORD DRIVESYSTEMS offers a wide range of
environmentally friendly paints
to provide the optimum
surface protection
for your application and environmental conditions. With up to 80%, high-solid paints contain a large proportion of solid material. With their low solvent content of only approximately 20%, they cause considerably less environmental pollution than other paints. The high-solid paints which we use combine the emission benefits of hydro paints with the functionality of solvent-based coating materials. In addition, the lower solvent proportion allows very short drying times in production – a decisive advantage over water-based coating systems. The substrates materials for water-based coating systems have to be cleaned and de-greased with solvents before they are painted.
Selecting a suitable coating system for the NORD drive solution depends on the environmental and operating conditions at the installation site. In the future, the designation of NORD surface protection classes will change. However, the properties and the quality of the respective coating classes will remain unchanged. The new surface classes C2 to C5 are based on the classification of environmental conditions according to DIN EN ISO 12944-2. The Basic/Basic+ coating for indoor installation drives corresponds to class C2 (previously F2). Then, layer thickness and the number of paint layers increase, starting from the NORD Severe Duty 2/2+ coating, class C2 (previously F3.0.) for protected outdoor installation up to NORD Severe Duty 5/5+, class C5 (previously F3.3) for outdoor installation in city and industrial atmospheres with high contamination.