MAXXDRIVE® Parallel Gear Units

Industrial gear units

  • Performance: 1,5 - 6.000 kW
  • Torque Range: 15.000 - 282.000 Nm
  • 2- and 3-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise
Sizes: 11
Mounting Position: M1, M2, M3, M4, M5, M6
Ratio: 5,6:1 - 30.000:1

The parallel gear version of the MAXXDRIVE® industrial gear unit is manufactured according to the proven UNICASE™ housing principle and is available in all sizes. Because of this design, mixer drives can often be implemented without additional bearings. Large roller bearings and center distances increase the load capacity and service life of the individual components. Effective cooling systems reduce temperatures and extend the life of lubricants. We offer short planning and delivery times. This is possible due to the extensive knowledge of our experts about the specific requirements for every application, as well as optimized stocking of components.

  • Various output shaft bearings for optimum adaptation to the application
  • Many output flange options
  • Wide range of possible motor attachments
  • Effective cooling options available
  • Supply of ready-to-install complete systems with coupling, brakes, monitoring, etc. is possible

  • Optimum sealing protects against lubricant leakage
  • Low noise operation reduces noise nuisance
  • High torque capacity
  • Increased lubricant life minimizes maintenance costs
  • Symmetrical design
  • Mirror-image and inclined installation possible
  • Optimal integration into the customer application through six possible installation positions
  • Same housing size and installation dimensions for all speed ratios (two- and three-stage)
  • Input and output shafts can be adapted to customers' dimensions
  • Great reliability
  • Long service life
  • High precision

MAXXDRIVE Modular Industrial Gear Units - MAXXDRIVE® Industrial Gear Units


MAXXDRIVE Modular Industrial Gear Units - MAXXDRIVE® Industrial Gear Units
  • Download US-English
Documentation Details

G1050 - MAXXDRIVE® Industrial Gear Units - Parallel and Right Angle


G1050 - MAXXDRIVE® Industrial Gear Units - Parallel and Right Angle
  • Download US-English
Documentation Details

B1050 - MAXXDRIVE Industrial Gear Units


B1050 - MAXXDRIVE Industrial Gear Units
  • Download English
Documentation Details

B2050 - NORD ATEX Explosion Proof MAXXDRIVE SK 5207 - SK 15507


B2050 - NORD ATEX Explosion Proof MAXXDRIVE SK 5207 - SK 15507
  • Download English
Documentation Details

G1050 - MAXXDRIVE® Industrial Gear Units - Parallel and Right Angle


G1050 - MAXXDRIVE® Industrial Gear Units - Parallel and Right Angle
  • Download US-English
Documentation Details

106066000 - Grain Endurance Package


106066000 - Grain Endurance Package
  • Download US-English
Documentation Details

A6032 - Theatre & Stage Industry Solutions


A6032 - Theatre & Stage Industry Solutions
  • Download US-English
Documentation Details

A6034 - Drive Solutions for the Metals Industry


A6034 - Drive Solutions for the Metals Industry
  • Download US-English
Documentation Details

A6035 - Drive Solutions for the Crane Industry


A6035 - Drive Solutions for the Crane Industry
  • Download US-English
Documentation Details

A6041 - Drive Solutions for Wastewater Treatment


A6041 - Drive Solutions for Wastewater Treatment
  • Download US-English
Documentation Details

A6045 - Drive Solutions for the Grain Industry


A6045 - Drive Solutions for the Grain Industry
  • Download US-English
Documentation Details

A6055 - Drive Solutions for the Bulk Materials Industry


A6055 - Drive Solutions for the Bulk Materials Industry
  • Download US-English
Documentation Details

AS0010 - Bucket Elevator Applications


AS0010 - Bucket Elevator Applications
  • Download US-English
Documentation Details

AS0011 - Screw Conveyor Applications


AS0011 - Screw Conveyor Applications
  • Download US-English
Documentation Details

AS0012 - Drive Solutions for Drag and Chain Conveyor Applications


AS0012 - Drive Solutions for Drag and Chain Conveyor Applications
  • Download US-English
Documentation Details

CS0005_EKATO - Ekato Systems - Toothpaste Production


CS0005_EKATO - Ekato Systems - Toothpaste Production
  • Download US-English
Documentation Details

CS0014 - Legg Manufacturing - MAXXDRIVE Calendar Drives


CS0014 - Legg Manufacturing - MAXXDRIVE Calendar Drives
  • Download US-English
Documentation Details

CS0018 - SMS Meer - Steel Production


CS0018 - SMS Meer - Steel Production
  • Download US-English
Documentation Details

F1060 - MAXXDRIVE® Industrial Gear Units for Mixing and Agitating Processes


F1060 - MAXXDRIVE® Industrial Gear Units for Mixing and Agitating Processes
  • Download US-English
Documentation Details

F1300 - Complete Drive Solutions From a Single Source


F1300 - Complete Drive Solutions From a Single Source
  • Download US-English
Documentation Details

Legg Manufacturing - MAXXDRIVE Calendar Drives - Legg Manufacturing - MAXXDRIVE Calendar Drives for Ind/Ag


Legg Manufacturing - MAXXDRIVE Calendar Drives - Legg Manufacturing - MAXXDRIVE Calendar Drives for Ind/Ag
  • Download US-English
Documentation Details

MAXXDRIVE Modular Industrial Gear Units - MAXXDRIVE® Industrial Gear Units


MAXXDRIVE Modular Industrial Gear Units - MAXXDRIVE® Industrial Gear Units
  • Download US-English
Documentation Details

S1050 - MAXXDRIVE® Industrial Gear Unit Interchanges


S1050 - MAXXDRIVE® Industrial Gear Unit Interchanges
  • Download US-English
Documentation Details

S1056 - MAXXDRIVE® XD Parallel Gear Units


S1056 - MAXXDRIVE® XD Parallel Gear Units
  • Download US-English
Documentation Details

Technical Handbook - Technical Handbook


Technical Handbook - Technical Handbook
  • Download US-English
Documentation Details