NEW

MAXXDRIVE® XJ Right-Angle Gear Units

Industrial gear units

  • Performance: 2.0 - 1,250 HP
  • Torque Range: 132,800 - 947,100 lbf-in
  • Housing with extended center distance
  • “J” arrangement of the shafts
  • 3-stage
  • Ideal for traveling drives
  • Housing optimized for downward radial loads
Sizes: 8
Mounting Position: M1, M2, M3, M4, M5, M6
Ratio: 12.5:1 - 112:1

The right-angle gear version of the MAXXDRIVE® XJ industrial gear unit is manufactured according to the proven UNICASE™ housing principle and is available in all sizes. Various sealing options enable the industrial gear units to be adapted to a wide range of ambient conditions. Cooling and heating options allow for a flexible temperature management, which also enables use in highly fluctuating ambient conditions and extends lubricant life. Large roller bearings and center distances increase the load capacity and service life of the components. We offer short planning and delivery times. This is possible due to the extensive knowledge of our experts about the specific requirements for every application, as well as optimized stocking of components

  • Input version: IEC/NEMA motor adapter or free input shaft
  • Foot-mounting or bolt-on mounting (with torque arm)
  • Various output shafts available: Solid shaft, hollow shaft (key/shrink disc), DIN5480
  • Brake attachment via input flange or brake console
  • Output coupling (drum coupling) available

  • Optimized housing for external loads
  • Extended center distance
  • Input and output shafts can be adapted to customers' dimensions
  • “J” arrangement of the shafts
  • Great reliability
  • Long service life
  • Synchronization via belt drive possible
  • High precision