There are currently no products in your cart.
The compact combination of MAXXDRIVE™ industrial gear units and the SAFOMI-IEC adapter is optimally suited for mixers. Wearing parts and attached components can be reduced, because the SAFOMI-IEC adapter provides an integrated oil expansion volume. This results in greater operational reliability and less maintenance.
Version comparison
Overview of conversion steps
1 Drain off the oil.2. Remove themotor, IEC adapter, hoses, and tank.
3 Remove the piping and bearing cover.
4 Install the SAFOMI-IEC adapter.5 Install the vent piping.
6 Install the dipstick.