Weighing & Dosing Systems
Drive Solutions for Weighing and Metering in the Bulk Goods Industry
Before reaching the next process step, the bulk goods are usually metered (and weighed) to ensure the correct amount is added to the process. NORD drives can be controlled individually to intelligently adjust the mass flow - for precise, dynamic bulk goods infeed control.
UNICASE™ helical bevel gearmotor
Powerful and proven
- Performance:
0,12 kW - 200 kW
- Torque Range:
180 Nm - 50.000 Nm
UNICASE™ CLINCHER™ Parallel Shaft Gearmotor
Slim and powerful
- Performance:
0,12 kW - 200 kW
- Torque Range:
110 Nm - 100.000 Nm
UNICASE™ Helical In-Line Gearmotor
The robust all-rounder
- Performance:
0,12 kW - 160 kW
- Torque Range:
10 Nm - 26.000 Nm
NORDBLOC®.1 helical in-line gearmotor
The innovative performer
- Performance:
0,12 kW - 37 kW
- Torque Range:
30 Nm - 3.300 Nm
Standard motors
Asynchronous motors
- Performance:
0,12 kW - 55 kW
- Global approvals and acceptance
- Efficiency classes: IE1, IE2, IE3, IE4
NORDAC FLEX Variable Frequency Drive - SK 200E
Greater flexibility for reduced TCO costs and greater ROI
- Power range: 0.33 – 30 HP (0.25 – 22 kW)
- Protection class: IP55, IP66
- Wall-mount or motor-mount
- Modular structure provides maximum flexibility
NORDAC PRO Variable Frequency Drive - SK 500E
Wide range of functions for cabinet control
- Power range: 0.33 – 200 HP (0.25 – 160 kW)
- Protection class: IP20