Grain Industry
Drive solutions for the grain industry
NORD DRIVESYSTEMS offers holistic solutions for the special requirements of the grain industry. NORD supports your filling, storage and emptying plants, your grain silos and your processes in the processing and production of various grain industry products. With in-depth application know-how and worldwide technical support, NORD offers complete drive solutions from a single source.

Trough chain conveyors
Trough chain conveyors are used to dose or transport bulk materials from one process to another. Thanks to their flexible design, they can be adapted to almost every system. With the fully closed design, dry and free-flowing materials can be conveyed safely and environmentally friendly. Compared to other conveyor technologies, a trough chain conveyor requires less power per material volume unit. The compact and versatile drives from NORD DRIVESYSTEMS suit almost every plant layout.
- Foot, push-on or flange-mounted version
- Robust UNICASE housing
- Integrated housing vent
- Case-hardened high-alloy steel gears, and high-quality bearings and shafts guarantee a long service life and high radial forces
- Ideal gear unit version, depending on the space available

Belt Conveyors
Belt conveyors are used for higher conveying rates with longer conveyor lines, and for individual discharge. As the material is at full rest on the moving belt, they need less drive power and are suited for horizontal and inclined conveying. To achieve the required belt speed, NORD DRIVESYSTEMS offers 2-stage and 3-stage drives over all power ranges.
- Hydraulic couplings or frequency inverters for soft start
- Optional backstop to prevent material backflow
- Special sealing solutions
- Shrink disc for easy installation
- Torque bracket, torque arms

Rotary feeders / feeders / slide valves
Bulk materials can be controlled, measured and dosed using rotary feeders, feeders or slide valves, to ensure the correct material flow for the process. An exact positioning, and constant and freely selectable or variable speeds are relevant to the process and can be achieved with NORD drive technology.
- Corrosion-resistant versions available for many applications
- Reversing operation optionally available so that material blockages (e.g. stones) can be resolved.
- Foot, push-on or flange-mounted version
- Space-saving design
- Special sealing solutions

Clearing screws and rotating screws
Discharging remaining materials from a silo is done using silo screw conveyors. Intelligent torque monitoring and the ability for reversing operation allow for overload protection in case of a blockage by foreign materials. Here, NORD DRIVESYSTEMS provides precise and flexible configurable frequency inverters.
- Robust UNICASE housing
- Foot, push-on or flange-mounted version
- Reinforced bearing for high axial and radial load capacities
- Intelligent drive electronics and torque control

Screw Conveyors
Screw conveyors consist of a conveyor screw supported on both sides, that rotates within a housing and thus conveys the material. The bulk materials can be horizontally, diagonally or vertically conveyed over a specific distance, and exactly dosed, e.g. using sliders. NORD DRIVESYSTEMS offers energy-efficient, easy-assembly and reliable drive solutions.
- UNICASE housing
- Special shaft seals for all environmental conditions
- Easy assembly and disassembly
- Efficient direct mounting without V-belts and pulleys possible

Bucket Elevators
Bucket elevators are used to transport bulk materials in a vertical direction. With the MAXXDRIVE® industrial gear units, NORD DRIVESYSTEMS offers flexible solutions for torques of up to 282,000 Nm.
- Optional backstop to prevent material backflow
- Auxiliary drive available with freewheeling coupling and encoder for maintenance operation
- Special sealing solutions
- Hydraulic couplings or frequency inverters for soft start
- Motor swing base
- Direct mounting or IEC motor mounting
UNICASE housing
As early as 1981, NORD DRIVESYSTEMS developed the revolutionary UNICASE housing. An enclosed gear unit housing which combines all elements of the gear unit is produced from a single piece of material.
- A housing block which integrates all bearing points
- Complete machining in a single step
- High output torques
- High axial and radial loads
- Ultimate reliability
- Long service life
- Quiet running
Safe, reliable and efficient drive solutions from a single source
Safe
The efficient gear units, motors and frequency inverters from NORD DRIVESYSTEMS contribute to a clean and safe solution. Direct motor mounting via an IEC/NEMA adapter replaces belt drives and exposed, rotating components. The compact design is non-leaking and easy to clean. ATEX-conform drive solutions increase safety against unwanted gas or dust explosions.
- Safe and application-related drive design
- No risk of injury due to nip points or freely rotating components
- Compact block housing without joints that are subject to radial loads or torque
Reliable
The fully matched components from NORD DRIVESYSTEMS work in perfect harmony, and their reliability makes operation safe and profitable.
- Large output speed range and flexible attachment options
- High precision, rigidity and strength due to UNICASE housing
- Non-leaking operation
- Precision-designed gears with minimal wear
- Extraordinary robustness, quiet operation and long service life
- Options for coupling, cooling and motor swing base
- Status monitoring
Efficient
NORD DRIVESYSTEMS supplies a wide range of electric motors that exceed the latest global efficiency regulations and standards. The powerful and robust motors with low heating withstand peak voltages and, with their efficiency, contribute to lower operating costs and lower energy requirements.
- Low-inertia motors are designed for inverter operation and meet the latest international energy requirements.
- Efficient operation and optimised motor power
- Lower operating temperatures
- Longer service life and reduced total costs of ownership (TCO)
유니케이스 페러렐 샤프트 기어드모터
슬림형, 강력한 성능
유니케이스 베벨 기어드모터
강력하고 검증됨
MAXXDRIVE® XC 헬리컬 기어 유닛
산업용 기어 유닛
MAXXDRIVE XT 헬리컬 베벨 기어 유닛
산업용 기어 유닛
MAXXDRIVE® XD 헬리컬 기어 유닛
산업용 기어 유닛
NORDBLOC.1 베벨 기어드모터
성능 및 설계
UNIVERSAL SI 웜 기어 유닛
모듈식 유연성
NORDAC FLEX - SK 200E - 인버터
효율성 향상, 비용 절감
NORDAC PRO - SK 500E - 인버터
고기능, 풀 파워
분진방폭
방폭 모터
가스방폭
방폭 모터
Arnreiter
곡물 공장에서 사용되는 드라이브 시스템
방폭형 NORD 드라이브는 Arnreiter Mühle GmbH의 제 분소에서 곡물 및 종자 가공을 지원합니다. 그들은 운반 및 분배 시스템을 안정적이고 지속적으로 구동합니다.
Have a look at our
video>>
:
Application for agricultural Systems at Arnreiter Mühle GmbH.
Find further information here: