Bakery
Tailored drive solutions for the bakery industry
Baking requires many interrelated and complex processes, and is still characterised by traditional bakery skills. NORD DRIVESYSTEMS therefore offers individual solutions for the artisanal bakery as well as for the industrial production line. Especially for the bakery industry, we offer solutions like a reinforced shaft bearing for mixer drives or highly dynamic and positioning belt drives in our portfolio. Our drives are also available as explosion-proof versions for dusty environments.
- Power range: 0.35–3.0 kW
- Extremely high system efficiency
- Compact wash-down design
- Maintenance reduction
- System solution for simple commissioning and plug & play
IE5+ senkron motorlar (TENV)
Verimli. Hijyenik. Kompakt
- Performance:
0.5 HP - 3 HP
- Protection class:
IP69K
- Efficiency class: IE5+
- Optionally available with IP69K
- Worldwide approvals and acceptance
- Compact and hygienic design
- Constant high efficiency over the entire adjustment range
NORDAC ON/ON+/ON PURE - SK 300P - Frekans invertörü
Güçlü odak, optimum fonksiyon
- Power range: 0.37 - 3 kW
- Protection class: IP55, IP66, IP69 (in preparation)
- Wall or motor mounting
- Ethernet communication for integration
- Plug-and-Play solution for fast commissioning
UNIVERSAL SMI sonsuz vidalı redüktörler
Sessiz ve pürüzsüz
- Performance:
0.16 HP - 5.5 HP
- Torque range:
186 lb-inch - 3,780 lb-in
UNICASE konik dişli redüktörler
Güçlü ve kendini ispatlamış
- Performance:
0.16 HP - 268 HP
- Torque range:
1,593 lb-inch - 442,537 lb-in
BLOCK paralel milli motorlu redüktör
Zarif ve güçlü
- Performance:
0.16 HP - 268 HP
- Torque range:
974 lb-inch - 885,075 lb-in
MAXXDRIVE® XC helisel konik dişli redüktörler
Endüstriyel tip redüktörler
- Performance:
2.0 - 2,850 HP
- Torque range:
132,800 - 2,301,200 lbf-in
- 3- and 4-stage
- High strength precision-made one-piece housing
- Modular and flexible design for optimum adaptation to your application
- Low running noise
Pürüzsüz yüzeyli motorlar
Asenkron motorlar
- Performance:
0.16 HP - 3 HP
- Global approvals and acceptances
Toz patlaması koruması
Patlama korumalı motorlar
- Power ranges: 0.12 - 22 kW
- Efficiency classes: IE1 and IE2
NORDAC BASE - SK 180E - Frekans invertörü
Kompakt tahrik, en önemli tahrik fonksiyonları
- Power range: 0.25 – 2.2 kW
- Protection class: IP55, IP66
- Wall or motor mounting
NORDAC PRO - SK 500P - Frekans invertörü
Bir ürün, tüm avantajlar
- Protection class:
IP20
- Power range: 0.25 - 22 kW
- Protection class: IP20
- Multi-protocol Ethernet interface
- USB interface for voltage-free parameterisation
- Multi-encoder interface for multiple axis operation
Find further information here: