NORDBLOC®.1 helical in-line gearmotor

The innovative performer

  • Performance: 0.16 HP - 50 HP
  • Torque Range: 266 lb-inch - 29,207 lb-in
Sizes: 13

The NORDBLOC®.1 helical in-line gear unit with its smooth surface is an innovative drive solution for all applications where cleanliness is essential. These advanced and patented gear units do not have installation openings. This increases the stability of the product and at the same time provides a smoother surface on which neither liquids nor solid materials can accumulate.

  • Solid shaft gear units
  • Foot- or flange-mounted
  • Coaxial gear units

  • High efficiency for low operating costs
  • Aluminum housing version for low weight
  • Robust gray cast iron housing
  • Innovative design
  • High axial and radial load capacities enable safe operation
  • Quiet running
  • Large speed range
  • Application-specific versions
  • High input torques

G1012 - NORDBLOC.1 - 50Hz, metric


G1012 - NORDBLOC.1 - 50Hz, metric
  • Download English
Documentation Details

B1000 - Operation Manual for Gear Units


B1000 - Operation Manual for Gear Units
  • Download US-English
Documentation Details

B2000 - ATEX - Explosion Proof Gearmotors & Reducers


B2000 - ATEX - Explosion Proof Gearmotors & Reducers
  • Download English
Documentation Details

F1300 - Complete Drive Solutions From a Single Source


F1300 - Complete Drive Solutions From a Single Source
  • Download US-English
Documentation Details

B1000 - Operation Manual for Gear Units


B1000 - Operation Manual for Gear Units
  • Download US-English
Documentation Details

B1011 - NORDBLOC - Helical Inline Gearboxes


B1011 - NORDBLOC - Helical Inline Gearboxes
  • Download US-English
Documentation Details

G1000_IE3 - Gear Units & Gear motors IE3


G1000_IE3 - Gear Units & Gear motors IE3
  • Download US-English
Documentation Details

G1013_60Hz - NORDBLOC.1® Helical Inline Gear Units & Speed Reducers


G1013_60Hz - NORDBLOC.1® Helical Inline Gear Units & Speed Reducers
  • Download US-English
Documentation Details

A6030 - Baggage Handling Industry Solutions


A6030 - Baggage Handling Industry Solutions
  • Download US-English
Documentation Details

A6032 - Theatre & Stage Industry Solutions


A6032 - Theatre & Stage Industry Solutions
  • Download US-English
Documentation Details

A6033 - Drive Solutions for the Food and Beverage Industry


A6033 - Drive Solutions for the Food and Beverage Industry
  • Download US-English
Documentation Details

A6034 - Drive Solutions for the Metals Industry


A6034 - Drive Solutions for the Metals Industry
  • Download US-English
Documentation Details

A6070 - Drive Solutions for the Poultry Industry


A6070 - Drive Solutions for the Poultry Industry
  • Download US-English
Documentation Details

A6090 - Packaging Industry Solutions


A6090 - Packaging Industry Solutions
  • Download US-English
Documentation Details

CS0013_ZOTTER - Zotter Chocolate - Food Processing


CS0013_ZOTTER - Zotter Chocolate - Food Processing
  • Download US-English
Documentation Details

F1014 - NORDBLOC.1® Two-Stage Helical Bevel Gear Units


F1014 - NORDBLOC.1® Two-Stage Helical Bevel Gear Units
  • Download US-English
Documentation Details

F1300 - Complete Drive Solutions From a Single Source


F1300 - Complete Drive Solutions From a Single Source
  • Download US-English
Documentation Details

S3400 - Surface Protection for NORD® Drive Solutions


S3400 - Surface Protection for NORD® Drive Solutions
  • Download US-English
Documentation Details