Catalogs

Gear Units & Gear motors IE3

G1000_IE3

Catalog for gear units and geared motors with content speed for the energy efficiency class IE3 (60Hz imperial) such as:
- NORDBLOC.1 Helical Inline Gear Units / Helical Inline Geared Motors
- NORDBLOC.1 Parallel Shaft Gear Units / Parallel Shaft Geared Motors
- UNICASE Parallel Shaft Gear Units / Parallel Shaft Geared Motors
- UNICASE Helical-Bevel Gear Units / Helical-Bevel Geared Motors
- UNICASE Worm Gear Units / Worm Geared Motors
- UNIVERSAL Worm Gear Units SI, SMI / Worm Geared Motors

Select English for 50 Hz metric version.
Select US-English for 60 Hz imperial version.

Download PDF
US-English
English
German
Brazilian

Products

UNICASE™ Helical In-Line Gearmotor , NORDBLOC®.1 helical in-line gearmotor , UNICASE™ Worm Gear Units, UNICASE™ helical bevel gearmotor, UNICASE™ CLINCHER™ Parallel Shaft Gearmotor, Two-stage helical bevel gearmotor, UNIVERSAL SI worm gear unit , MINICASE™ worm gear unit


SK02, SK03, SK12, SK13, SK22, SK23, SK32, SK33N, SK42, SK43, SK52, SK53, SK62, SK63, SK72, SK73, SK82, SK83, SK92, SK93, SK102, SK103

SK071.1, SK171.1, SK371.1, SK571.1, SK771.1, SK871.1, SK971.1, SK1071.1, SK072.1, SK172.1, SK372.1, SK373.1, SK572.1, SK573.1, SK672.1, SK673.1, SK772.1, SK773.1, SK872.1, SK873.1, SK972.1, SK973.1

0182.1, SK0282.1, SK1282.1, SK1382.1, SK1282, SK2282, SK2382, SK3282, SK3382, SK4282, SK4382, SK5282, SK5382, SKSK6282, SK6382, SK7282, SK7382, SK8282, SK8382, SK9282, SK9382, SK10382.1, SK11382.1

SK9012.1, SK9013.1, SK9016.1, SK9017.1, SK9022.1, SK9023.1, SK9032.1, SK9033.1, SK9042.1, SK9043.1, SK9052.1, SK9053.1, SK9072.1, SK9082.1, SK9086.1, SK9092.1, SK9096.1, SK920072.1, SK92072.1, SK92172.1, SK92372.1, SK92672.1, SK92772.1, SK930072.1, SK93072.1, SK93172.1, SK93372.1, SK93672.1, SK93772.1

SK02040.1, SK02050, SK13050, SK12063, SK13063, SK12080, SK13080, SK32100, SK33100, SK42125, SK43125

SK1SI31, SK1SI40, SK1SI50, SK1SI63, SK1SI75, SK1SMI31, SK1SMI40, SK1SMI50, SK1SMI63, SK1SMI75