UNICASE™ Worm Gear Units

Quiet and powerful

  • Performance: 0.16 HP - 20 HP
  • Torque Range: 823 lb-inch - 27,066 lb-in
Sizes: 6

NEW: NORD's two-stage SK 02040 helical worm gear units have been redesigned as the new SK 02040.1 worm gear units. Made from high strength aluminum or die-cast aluminum, these units guarantee maximum strength and rigidity with low weight. They can be further protected with optional surface treatment such as the highly effective nsd tupH™ Sealed Surface Conversion System. The SK 02040.1 has a wide power range from 0.16 to 20 HP and an output torque of up to 27,350 lb-in. The wide range of speed ratios (from 5.37:1 up to 330:1) enables optimum adaptation to customer requirements and the motors can be mounted directly without a coupling or adapter (NEMA or IEC).

  • Hollow and solid shaft gear units
  • Bolt-on-, flange- and foot-mounted versions
  • Angled gear units

  • Soft and quiet running
  • High overload capacity
  • Robust design for long life and easy maintenance
  • High axial and radial load capacities enable safe operation
  • Robust gray cast iron housing
  • Application-specific versions

B1000 - Operation Manual for Gear Units


B1000 - Operation Manual for Gear Units
  • Download US-English
Documentation Details

G1000 Gear Units & Gear Motors IE3 - Catalogue for gear units and geared motors with content speed for the energy efficiency class IE3 (60Hz imperial)


G1000 Gear Units & Gear Motors IE3 - Catalogue for gear units and geared motors with content speed for the energy efficiency class IE3 (60Hz imperial)
  • Download US-English
Documentation Details

A6032 - Theatre & Stage Industry Solutions


A6032 - Theatre & Stage Industry Solutions
  • Download US-English
Documentation Details

A6033 - Drive Solutions for the Food and Beverage Industry


A6033 - Drive Solutions for the Food and Beverage Industry
  • Download US-English
Documentation Details

DS1120 - Helical Worm Gear Units


DS1120 - Helical Worm Gear Units
  • Download US-English
Documentation Details

F1300 - Complete Drive Solutions From a Single Source


F1300 - Complete Drive Solutions From a Single Source
  • Download US-English
Documentation Details

Technical Handbook - Technical Handbook


Technical Handbook - Technical Handbook
  • Download US-English
Documentation Details