Informizely customer feedback surveys
Skip to main content
NORD Drivesystems
United States | EN
Contact
Where to buy
Blog
Contact
Sign in
0
Cart
0,00
Cart
total
There are currently no products in your cart.
×
Products
back
Products
myNORD Dashboard
Product Search
Unit Identification
Product Configurator
Geared Motors
NEW
back
Geared Motors
DuoDrive
NEW
Helical Inline Geared Motors
Parallel Shaft Geared Motors
Helical Bevel Geared Motors
Worm Geared Motors
Industrial Gear Units
NEW
back
Industrial Gear Units
MAXXDRIVE® Right-Angle Gear Units
MAXXDRIVE® Parallel Gear Units
NEW
Motors
NEW
back
Motors
Asynchronous Motors
Synchronous Motors
NEW
Explosion Proof Motors
Drive Electronics
NEW
back
Drive Electronics
Inverters for control cabinet installation
NEW
Decentral Drive Solutions
NEW
Additional topics
back
Additional topics
ATEX - Explosionproof Motors
National Regulations
Flexible system provider
back
Flexible system provider
Flexible Product Kit
LogiDrive
Solutions
back
Solutions
myNORD Dashboard
Product Search
Unit Identification
Product Configurator
Intralogistics
back
Intralogistics
Logistics centres
Airport logistics
Warehouse logistics
Food & Beverage
back
Food & Beverage
Food
Beverage
Meat & Poultry
Dairy
Bakery
Fish & Seafood
Bulk Material Handling
back
Bulk Material Handling
Minerals & Cement
Grain
Additional Industries
back
Additional Industries
Cranes
Steel & Metals
Packaging
Services
back
Services
myNORD Dashboard
Unit Identification
Service contact
FAQs
Planning and Consulting
back
Planning and Consulting
Construction and Engineering
Energy efficiency and TCO-Consulting
Condition Monitoring
Individual Contracts
Digital Ordering
After Sales Services
back
After Sales Services
Commissioning
Maintenance
Spare Parts
Modernisation and Extension
Digital Services and Self Services
Service Contact
NORD ECO Service
FAQs
Documentation
back
Documentation
Flyers/Brochures
Catalogues
Manuals
Spare Parts
Certificates
Forms
Software
back
Software
NORDCON
Device Description Files
EPLAN Macros
TIA Portal
Sistema
S7 Modules
NORD Studio 5000 AOI
Jobs
back
Jobs
Work at NORD
What We Do
Company Culture
Benefits
Training & Development
Employee Safety
Internal Promotions
Tuition Reimbursement
Internships
Summer Help Program
Wellness Program
Search Jobs
Contact Us
Covid 19 protection
NORD Group
back
NORD Group
About us
back
About us
Partner for Drive Systems
Sustainability (CSR)
Global partner and manufacturer
Innovation & Quality
History
Current Events
back
Current Events
News Archive
Blog
Newsletter
Trade Fairs
Business Conditions
back
Business Conditions
Terms and Conditions
Terms of use
myNORD
back
myNORD
myNORD Dashboard
My Account
My Projects
Product Selection
back
Product Selection
Product Search
Product Configurator
Parts Shop
back
Parts Shop
Unit Identification
Quick Part Lookup
Catalog - Gear Units
Catalog - Motors
Catalog - VFDs
Projects & Orders
back
Projects & Orders
Project List
Order Tracking
After Sales Support
back
After Sales Support
Spare Parts Identification
Serial Number Documentation
Search
Search
United States | EN
Contact
Where to buy
Blog
0
Cart
0,00
€
Cart
total
There are currently no products in your cart.
×
Sign in
Home
Services
Documentation
Certificates
details
Certificates
EG-Type Test Certificate + Data sheet - ATEX 2G| Siemens Motor 90L|50 Hz|1,35kW 1MA7 096-4... - EEx e II T1,T2,T3
C423220_090L_50_01_2001
15
Download
PDF
German
Products
Gas explosion protection
Countries/Regions
×