Stockyard Systems

NORD drive solutions for bulk goods storage

Bulk goods are intermediately stored (and homogenised) in storage compound systems (longitudinal or rotary blending beds) or silos/bunkers before they are conveyed to the next process step. Different bulk goods require different plant arrangements that need customised drives. Thus, we rely on optimally matched components and flexible implementation of customer-specific design specifications.

NORD DRIVESYSTEMS offers complete drive solutions from a single source

Industrial Gear Unit

MAXXDRIVE 헬리컬 베벨 기어 유닛

산업용 기어 유닛

  • Performance: 2.0 - 2,850 HP
  • Torque range: 132,800 - 2,301,200 lbf-in
  • 3- and 4-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

MAXXDRIVE 헬리컬 기어 유닛

산업용 기어 유닛

  • Performance: 2.0 - 8,075 HP
  • Torque range: 132,800 - 2,495,900 lbf-in
  • 2- and 3-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

유니케이스 페러렐 샤프트 기어드모터

슬림형, 강력한 성능

  • Performance: 0.16 HP - 268 HP
  • Torque range: 974 lb-inch - 885,075 lb-in

표준 엔진

비동기 모터

  • Performance: 0.16 HP - 75 HP
  • Global approvals and acceptances
  • Efficiency classes: IE1, IE2, IE3, IE4

NORDAC FLEX - SK 200E - 인버터

효율성 향상, 비용 절감

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure

A6055 - Drive solutions for the bulk industry


A6055 - Drive solutions for the bulk industry
  • Download English
Documentation Details

S2000 - Sealing Systems for NORD Gear Units and Motors


S2000 - Sealing Systems for NORD Gear Units and Motors
  • Download English
Documentation Details

AS0306 - Drive Solutions for Circular Blending Beds


AS0306 - Drive Solutions for Circular Blending Beds
  • Download English
Documentation Details

Find further information here: