Weighing & Dosing Systems
Drive solutions for weighing and metering in the bulk goods industry
Before reaching the next process step, the bulk goods are usually metered (and weighed) to ensure the correct amount is added to the process. NORD drives can be controlled individually to intelligently adjust the mass flow - for precise, dynamic bulk goods infeed control.
- Performance:
0.16 HP - 268 HP
- Torque range:
1,593 lb-inch - 442,537 lb-in
유니케이스 페러렐 샤프트 기어드모터
슬림형, 강력한 성능
- Performance:
0.16 HP - 268 HP
- Torque range:
974 lb-inch - 885,075 lb-in
유니케이스 헬리컬 기어드모터
견고한 만능 제품
- Performance:
0.16 HP - 215 HP
- Torque range:
89 lb-inch - 230,119 lb-in
NORDBLOC.1 헬리컬 기어드모터
혁신적인 성능
- Performance:
0.16 HP - 50 HP
- Torque range:
266 lb-inch - 29,207 lb-in
- Performance:
0.16 HP - 75 HP
- Global approvals and acceptances
- Efficiency classes: IE1, IE2, IE3, IE4
NORDAC FLEX - SK 200E - 인버터
효율성 향상, 비용 절감
- Power range: 0.25 - 22 kW
- Protection class: IP55, IP66
- Wall or motor mounting
- Maximum flexibility thanks to modular structure
NORDAC PRO - SK 500E - 인버터
고기능, 풀 파워
- Power range: 0.25 - 160 kW
- Protection class: IP20
Find further information here: