Bakery
Tailored drive solutions for the bakery industry
Baking requires many interrelated and complex processes, and is still characterised by traditional bakery skills. NORD DRIVESYSTEMS therefore offers individual solutions for the artisanal bakery as well as for the industrial production line. Especially for the bakery industry, we offer solutions like a reinforced shaft bearing for mixer drives or highly dynamic and positioning belt drives in our portfolio. Our drives are also available as explosion-proof versions for dusty environments.
- Power range: 0.35–3.0 kW
- Extremely high system efficiency
- Compact wash-down design
- Maintenance reduction
- System solution for simple commissioning and plug & play
IE5+ 동기모터(TENV)
효율적. 위생적. 컴팩트
- Performance:
0.5 HP - 3 HP
- Protection class:
IP69K
- Efficiency class: IE5+
- Optionally available with IP69K
- Worldwide approvals and acceptance
- Compact and hygienic design
- Constant high efficiency over the entire adjustment range
NORDAC ON/ON+/ON PURE - SK 300P - 주파수 변환기
강력한 포커스, 최적의 기능
- Power range: 0.37 - 3 kW
- Protection class: IP55, IP66, IP69 (in preparation)
- Wall or motor mounting
- Ethernet communication for integration
- Plug-and-Play solution for fast commissioning
UNIVERSAL SMI 윔 기어 유닛
낮은 소음 및 매끄러움
- Performance:
0.16 HP - 5.5 HP
- Torque range:
186 lb-inch - 3,780 lb-in
- Performance:
0.16 HP - 268 HP
- Torque range:
1,593 lb-inch - 442,537 lb-in
유니케이스 페러렐 샤프트 기어드모터
슬림형, 강력한 성능
- Performance:
0.16 HP - 268 HP
- Torque range:
974 lb-inch - 885,075 lb-in
MAXXDRIVE 헬리컬 베벨 기어 유닛
산업용 기어 유닛
- Performance:
2.0 - 2,850 HP
- Torque range:
132,800 - 2,301,200 lbf-in
- 3- and 4-stage
- High strength precision-made one-piece housing
- Modular and flexible design for optimum adaptation to your application
- Low running noise
- Performance:
0.16 HP - 3 HP
- Global approvals and acceptances
- Power ranges: 0.12 - 22 kW
- Efficiency classes: IE1 and IE2
NORDAC BASE - SK 180E - 인버터
소형의 구동장치, 중요한 구동 기능
- Power range: 0.25 – 2.2 kW
- Protection class: IP55, IP66
- Wall or motor mounting
NORDAC PRO - SK 500P - 인버터
하나의 제품으로 모든 장점 실현
- Protection class:
IP20, IP20
- Power range: 0.25 - 22 kW
- Protection class: IP20
- Multi-protocol Ethernet interface
- USB interface for voltage-free parameterisation
- Multi-encoder interface for multiple axis operation
방폭형 NORD 드라이브는 Arnreiter Mühle GmbH의 제 분소에서 곡물 및 종자 가공을 지원합니다. 그들은 운반 및 분배 시스템을 안정적이고 지속적으로 구동합니다.
NORD 드라이브는 Zotter 초콜릿 공장에서 혼합, 운반, 충전 등을 안정적이고 특히 안전하게 수행합니다.
Find further information here: