Loading/Unloading Systems
Drive solutions for loading and unloading in the bulk goods industry
Ships, trains and lorries must be loaded and unloaded for global bulk goods transport. Reliable NORD drives make sure this is done quickly and safely. We offer all drives from a single source (geared motors, industrial gear units, planetary gearboxes), high system availability, optimally matched components (gear unit, motor, frequency inverter, brakes), and customised engineering.
NORD DRIVESYSTEMS offers complete drive solutions from a single source
MAXXDRIVE® kužeľočelné prevodovky
Priemyselné prevodovky
- Performance:
2.0 - 2,850 HP
- Torque range:
132,800 - 2,301,200 lbf-in
- 3- and 4-stage
- High strength precision-made one-piece housing
- Modular and flexible design for optimum adaptation to your application
- Low running noise
MAXXDRIVE® ploché prevodovky
Priemyselné prevodovky
- Performance:
2.0 - 8,075 HP
- Torque range:
132,800 - 2,495,900 lbf-in
- 2- and 3-stage
- High strength precision-made one-piece housing
- Modular and flexible design for optimum adaptation to your application
- Low running noise
UNICASE kužeľočelné elektroprevodovky
Výkonné a osvedčené
- Performance:
0.16 HP - 268 HP
- Torque range:
1,593 lb-inch - 442,537 lb-in
UNICASE Ploché elektroprevodovky
Štíhle a výkonné
- Performance:
0.16 HP - 268 HP
- Torque range:
974 lb-inch - 885,075 lb-in
Štandardné motory
Asynchrónne motory
- Performance:
0.16 HP - 75 HP
- Global approvals and acceptances
- Efficiency classes: IE1, IE2, IE3, IE4
NORDAC PRO - SK 500E - menič frekvencie
Vysoká funkčnosť, plný výkon
- Power range: 0.25 - 160 kW
- Protection class: IP20
NORDAC FLEX - SK 200E - Frekvenčný menič
Väčšia flexibilita, nižšie náklady
- Power range: 0.25 - 22 kW
- Protection class: IP55, IP66
- Wall or motor mounting
- Maximum flexibility thanks to modular structure
Find further information here: