Weighing & Dosing Systems

Drive solutions for weighing and metering in the bulk goods industry

Before reaching the next process step, the bulk goods are usually metered (and weighed) to ensure the correct amount is added to the process. NORD drives can be controlled individually to intelligently adjust the mass flow - for precise, dynamic bulk goods infeed control.

Štandardné motory

Asynchrónne motory

  • Performance: 0.16 HP - 75 HP
  • Global approvals and acceptances
  • Efficiency classes: IE1, IE2, IE3, IE4

NORDAC FLEX - SK 200E - Frekvenčný menič

Väčšia flexibilita, nižšie náklady

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure

A6055 - Drive Solutions for the Bulk Industry


A6055 - Drive Solutions for the Bulk Industry
  • Download Anglicky
Documentation Details

AS0006 - Drive Solutions for Rotary Feeders


AS0006 - Drive Solutions for Rotary Feeders
  • Download Anglicky
Documentation Details

S2000 - Sealing Systems for NORD Gear Units and Motors


S2000 - Sealing Systems for NORD Gear Units and Motors
  • Download Anglicky
Documentation Details

Find further information here: