Weighing & Dosing Systems

Drive solutions for weighing and metering in the bulk goods industry

Before reaching the next process step, the bulk goods are usually metered (and weighed) to ensure the correct amount is added to the process. NORD drives can be controlled individually to intelligently adjust the mass flow - for precise, dynamic bulk goods infeed control.

Standart motorlar

Asenkron motorlar

  • Performance: -
  • Global approvals and acceptances
  • Efficiency classes: IE1, IE2, IE3, IE4

NORDAC FLEX - SK 200E - Frequency Inverter

Greater flexibility, lower costs

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure

AS0006 - Rotary feeders


AS0006 - Rotary feeders
  • Download İngilizce
Documentation Details

S2000 - Sealing system for NORD geared motor


S2000 - Sealing system for NORD geared motor
  • Download İngilizce
Documentation Details

Find further information here: