Dairy

Precise drive solutions for portioning in the cheese and dairy industries

Moisture, acids, alkalis and salts occur in many dairy areas. NORD DRIVESYSTEMS also offers ideally suited drive technology solutions for other fields. The spectrum includes precise positioning drives up to robust geared mixer motors with frequency inverters. Functional safety, stability and corrosion protection are required here.

DuoDrive

İkiden, bir.

  • Power range: 0.35–3.0 kW
  • Extremely high system efficiency
  • Compact wash-down design
  • Maintenance reduction
  • System solution for simple commissioning and plug & play

IE5+ senkron motorlar (TENV)

Verimli. Hijyenik. Kompakt

  • Performance: 0.5 HP - 3 HP
  • Protection class: IP69K
  • Efficiency class: IE5+
  • Optionally available with IP69K
  • Worldwide approvals and acceptance
  • Compact and hygienic design
  • Constant high efficiency over the entire adjustment range

NORDAC ON/ON+/ON PURE - SK 300P - Frekans invertörü

Güçlü odak, optimum fonksiyon

  • Power range: 0.37 - 3 kW
  • Protection class: IP55, IP66, IP69 (in preparation)
  • Wall or motor mounting
  • Ethernet communication for integration
  • Plug-and-Play solution for fast commissioning

Pürüzsüz yüzeyli motorlar

Asenkron motorlar

  • Performance: 0.16 HP - 3 HP
  • Global approvals and acceptances

NORDAC PRO - SK 500P - Frekans invertörü

Bir ürün, tüm avantajlar

  • Protection class: IP20
  • Power range: 0.25 - 22 kW
  • Protection class: IP20
  • Multi-protocol Ethernet interface
  • USB interface for voltage-free parameterisation
  • Multi-encoder interface for multiple axis operation

NORDAC BASE - SK 180E - Frekans invertörü

Kompakt tahrik, en önemli tahrik fonksiyonları

  • Power range: 0.25 – 2.2 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting

A6033 - Food and beverage industry


A6033 - Food and beverage industry
  • Download İngilizce
Documentation Details

Find further information here: