News –
New frequency inverters from NORD
With the NORDAC PRO SK 500P NORD DRIVESYSTEMS has launched a state-of-the-art control cabinet inverter with ultimate functionality, connectivity and modularity. The inverters have an impressive number of interfaces for communication and field buses, innovative features as well as a number of extension possibilities.
Bargteheide, 2020-03-18
The new modular
frequency inverters from the NORDAC PRO family
can be functionally extended by plug-in control, safety and option modules. Users also benefit from a particularly compact design in book-size format. The slim design saves space in control cabinets and enables side-by-side installation. The frequency inverters are available for the 0.25 to 5.5 kW power range. As well as the standard CANopen interface, a multi-chip for Industrial Ethernet enables the use of the most important real-time Ethernet standards via a single interface. Whether for ProfiNet, EtherNET IP, POWERLINK or EtherCAT, the required protocol can be easily set by means of parameters. The devices can also be parameterised via the USB port without an external power supply (programming in the box). The SD card slot for saving and transferring parameters is also new.
Perfect for every application
The new NORD solution for control cabinet installation is available as a machine inverter (SK 500P) and as an application inverter (SK 530P and SK 550P). In contrast to the fully equipped application inverter, the machine inverter is an economically optimised device with a reduced number of interfaces, however still performs functionally demanding tasks such as integrated PLC, closed-loop control and positioning. The SK 530P also features an SD card slot, USB interface, encoder interface and the possibility of expansion via an optional SK CU5 module. On the other hand, the SK 550P is the first choice for connection to control systems via Industrial Ethernet.