News –

NORD DRIVESYSTEMS at SPS – Smart Production Solutions in Nuremberg

From 12 to 14 November, in Hall 3A, Stand 451, the focus will be on the following topics: Energy efficiency, IE5+ motors, decentralised drive electronics – with new features – and the updated NORDCON software.

Bargteheide, 2024-10-31

“In perfect time for the SPS, our decentralised NORDAC ON frequency inverters get new features in the field of functional safety”, says Marketing Manager Jörg Niermann. “Apart from STO und SS1, they are equipped with SLS, SMS und SSM.” The integration into existing Ethernet environments is possible via PROFIsafe und FSoE. The inverters are characterised by their compact design, full pluggability and high reliability. They are designed for a power range from 0.37 kW to 3.7 kW. Further features are PLC on board and an integrated Ethernet interface. Profinet, EtherNet/IP and EtherCAT can be set via parameters.

Maximum efficiency

The NORDAC frequency inverters in combination with the IE5+ synchronous motors from NORD are among the most efficient drive systems in the market. The motors surpass the highest defined efficiency class and are characterised by their compact, hygienic design in a very small installation space. Their power varies between 0.35 kW and 4 kW, depending on the version.

NORDAC LINK – quick installation, easy maintenance

The NORDAC LINK SK 250E frequency inverter provides a flexible and convenient drive solution for decentralised installation and is suitable for wall-mounting close to the motor. It is available in protection classes IP55 and IP65, and covers a power range from 0.37 kW to 7.5 kW. The inverter can be freely configured and its full pluggability enables quick installation. The integrated maintenance switch and the local manual control facilitate commissioning and servicing.

NORDAC PRO SK 500P – variant reduction in the control cabinet

The NORDAC PRO SK 500P control cabinet inverter in book-size format convinces with its high overload capability and is available in various variants. The devices are currently available up to and including 22 kW but the power range will soon be extended up to and including 160 kW. More highlights include the USB, multi-encoder and multi-protocol Ethernet interfaces, the integrated PLC and the POSICON positioning function.

Mobile commissioning and service

NORD has also updated the NORDCON software tool and will present the latest version in Nuremberg. The updated software offers new features for even easier parameterisation and drive monitoring. It is an ideal supplementation to the NORDCON APP and the NORDAC ACCESS BT Bluetooth stick .

Get your ticket now!