News –
NORDAC ON – now with extended power range
NORD DRIVESYSTEMS specifically developed its NORDAC ON SK 300P decentralised frequency inverters for the requirements of horizontal conveyor technology in intralogistics and warehousing. Now, the power range of the NORDAC ON has been extended to 3 kW.
Bargteheide, 2023-06-05
The inverters are part of the NORD modular system and are characterised by an integrated Ethernet interface, IIoT capability, full pluggability and a compact design. The drives can be used over a wide speed range and thus allow for variant reduction, for example in large intralogistics systems. The NORDAC ON is now designed for power ranges of up to 2.6 kW and the NORDAC ON+ is now designed for power ranges of up to 3 kW. Both have integrated Industrial Ethernet interfaces. The communication protocols, for example Profinet, EtherNet/IP or EtherCAT, can be easily parametrised. Firmware updates can also be implemented via Ethernet. This makes the NORDAC ON/ON+ frequency inverters optimally suited for integration into IIoT environments. Its plugable connections make the NORDAC ON/ON+ an economic plug-and-play solution for intralogistics applications. As with all NORD frequency inverters, the NORDAC ON/ON+ is equipped with a powerful PLC for functions close to the drive. It can process data from connected sensors and actuators, initiate control sequences and communicate drive and application data to the control centre, networked components or to cloud storage.
Find out more here.