News –
Modular, intelligent and communicative:
The new NORDAC PRO SK 500P
The new NORDAC PRO SK 500P frequency inverters provide concentrated functionality in a very small space. With a power range from 0.25 to 22 kW and five sizes, the inverter family is suitable for a wide range of applications.
Bargetheide, 2022-09-20
With its integrated PLC, the NORDAC PRO SK 500P frequency inverter optimally fits into modular system designs. The inverter does not only guarantee smooth and intelligent communication of all system components. It also has a multi-protocol Ethernet interface and a USB interface and is therefore perfect for condition monitoring and predictive maintenance applications. The NORDAC PRO SK 500P can be expanded at any time and thus easily adapted to changed process conditions. The inverters are conveniently operated via a mobile device in combination with the NORDAC ACCESS BT Bluetooth stick and the NORDCON APP.
Visit our landing page and learn in the video why a well-known food manufacturer relies on our NORDAC PRO frequency inverters!