News –
NEW: Power range up to 22 kW:
NORDAC <i>PRO</i> SK 500P universal inverter
NORDAC <i>PRO</i> SK 500P series frequency inverters from NORD DRIVESYSTEMS are based on the latest technology and are perfect for all drive applications. The power extension up to 22°kW for this new NORD flagship will be launched soon.
Bargteheide, 2021-10-18
The latest NORDAC <i>PRO</i> SK 500P family of control cabinet inverters has only been on the market for around one and a half years and is already an extraordinary success for NORD DRIVESYSTEMS. The inverter series is particularly characterised by its variety of interfaces and functions that come as standard. NORD DRIVESYSTEMS now extends the power range of the NORDAC <i>PRO</i> SK 500P upwards with power levels 7.5 and 11 kW in four configuration versions. Even the basic version provides a large number of possible applications. The power levels for 15, 18.5 and 22 kW will be launched exclusively as advanced versions with optional modules for interface extension. Compared to the previous generation NORDAC <i>PRO</i> control cabinet inverters there is a significant reduction of device versions while the range of functions is larger and of higher quality. The power extension will be available from mid-2022. The inverter family now covers the power range from 0.25 to 22 kW.