NEW

NORDAC PRO - SK 500P - frekvensomformer

Et enkelt produkt med mange fordele

  • Protection class: IP20
  • Power range: 0.25 - 22 kW
  • Protection class: IP20
  • Multi-protocol Ethernet interface
  • USB interface for voltage-free parameterisation
  • Multi-encoder interface for multiple axis operation
Addable Motor Size: , ,

The NORDAC PRO is a frequency inverter for all drive applications. Even in the basic SK 500P version, the NORDAC PRO provides great versatility. The advanced SK 530P version extends this scope and can be functionally extended with optional SK CU5 modules. The SK 550P has an integrated multi-protocol Ethernet interface for efficient connection to Ethernet-based control systems. Easy operation of the NORDAC PRO is achieved with a Bluetooth interface, an SD memory card as the parameter storage medium, firmware and operating data, as well as a USB interface which enables parameterisation of the voltage-free inverter “in the box”. Use of the latest components enables a very compact design and therefore space-saving installation.

  • Power range: 0.25 - 22 kW
  • Single-phase 200 - 240 V, 3-phase 380 - 480 V
  • Available as basic and advanced version
  • Protection class: IP20
  • Functional safety
  • SK TU5 plug-in control module
  • SK CU5 extension modules

  • 6x Digital In, 2x Digital Out, 2x relays, 2x Analogue In, 1x Analogue Out
  • Optional In/Out extension
  • Functional safety: STO, SS1
  • Integrated Ethernet interface can be configured for each parameter
  • Encoder interfaces: HTL, TTL RS422, SIN/COS, SSI, BISS, Hiperface, EnDat 2.1, CANopen
  • USB interface for voltage-free parameterisation
  • SD card slot for saving and transfer of parameter data
  • Plug-in control and power terminals for up to 2.2 kW
  • Parameter structure compatible with all NORD frequency inverters
  • Parameterisation via plug-in control module, NORDCON software tool or app
  • 4 parameter sets can be switched directly online
  • Motor brake management, lifting gear functionality
  • 4-quadrant operation with integrated brake chopper
  • V/f control, current vector control in open-loop and closed-loop mode
  • High precision regulation and large overload characteristics for synchronous and asynchronous motors
  • PLC functionality for drive-related functions
  • POSICON integrated positioning mode and synchronous operation
  • Integrated line filter

BU0600 - NORDAC PRO, SK 500P - manual


BU0600 - NORDAC PRO, SK 500P - manual
  • Download Engelsk
Documentation Details

F3060_E3000 - NORDAC PRO, SK 500P


F3060_E3000 - NORDAC PRO, SK 500P
  • Download Engelsk
Documentation Details

NORDCON

NORDCON

NORD Feldbus Electronic Data Sheets

AG0103 - CiA 402 - Drive Profile-DS402, Functional Description


AG0103 - CiA 402 - Drive Profile-DS402, Functional Description
  • Download Engelsk
Documentation Details

AG0104 - System Bus, Functional Description


AG0104 - System Bus, Functional Description
  • Download Engelsk
Documentation Details

BU0000 - NORD CON Software Manual


BU0000 - NORD CON Software Manual
  • Download Engelsk
Documentation Details

BU0040 - Control and Parameter Boxes for NORDAC Frequency Inverters


BU0040 - Control and Parameter Boxes for NORDAC Frequency Inverters
  • Download Engelsk
Documentation Details

BU0550 - NORDAC - PLC manual


BU0550 - NORDAC - PLC manual
  • Download Engelsk
Documentation Details

BU0600 - NORDAC PRO, SK 500P - manual


BU0600 - NORDAC PRO, SK 500P - manual
  • Download Engelsk
Documentation Details

BU0610 - POSICON - Positioneringsstyring NORDAC PRO SK 5xxP


BU0610 - POSICON - Positioneringsstyring NORDAC PRO SK 5xxP
  • Download Engelsk
Documentation Details

BU0630 - NORDAC PRO SK 5xxP - Funktionel sikkerhed


BU0630 - NORDAC PRO SK 5xxP - Funktionel sikkerhed
  • Download Engelsk
Documentation Details

BU0960 -


BU0960 -
  • Download Engelsk
Documentation Details

MI0500 - NORDAC PRO Migration guideline SK 5xxE to SK 5xxP


MI0500 - NORDAC PRO Migration guideline SK 5xxE to SK 5xxP
  • Download Engelsk
Documentation Details

SK HE5-EMC-... - Overview EMC-Kits for SK 5xxP


SK HE5-EMC-... - Overview EMC-Kits for SK 5xxP
  • Download Engelsk
Documentation Details

TI 275274601 - Datablad Tilslutningskabel SK TIE4-RJ12-RJ12


TI 275274601 - Datablad Tilslutningskabel SK TIE4-RJ12-RJ12
  • Download Engelsk
Documentation Details

TI 275274603 - Connection Ext. SK TIE4-RS485-RS232


TI 275274603 - Connection Ext. SK TIE4-RS485-RS232
  • Download Engelsk
Documentation Details

TI 275274604 - SK TIE4-RS232-USB Interface Converter


TI 275274604 - SK TIE4-RS232-USB Interface Converter
  • Download Engelsk
Documentation Details

TI 275298000 - Technical Information / Data Sheet SK CU5-STO


TI 275298000 - Technical Information / Data Sheet SK CU5-STO
  • Download Engelsk
Documentation Details

TI 275298200 - Technical Information / Data Sheet SK CU5-MLT


TI 275298200 - Technical Information / Data Sheet SK CU5-MLT
  • Download Engelsk
Documentation Details

TI 275299004 - Footprint brake resistor SK BRU5-1-240-050


TI 275299004 - Footprint brake resistor SK BRU5-1-240-050
  • Download Engelsk
Documentation Details

TI 275299101 - Footprint brake resistor SK BRU5-1-400-100


TI 275299101 - Footprint brake resistor SK BRU5-1-400-100
  • Download Engelsk
Documentation Details

TI 275299205 - Footprint Brake Resistor SK BRU5-2-220-200


TI 275299205 - Footprint Brake Resistor SK BRU5-2-220-200
  • Download Engelsk
Documentation Details

TI 275299210 - Footprint Brake Resistor SK BRU5-2-075-200


TI 275299210 - Footprint Brake Resistor SK BRU5-2-075-200
  • Download Engelsk
Documentation Details

TI 275299309 - Footprint brake resistor SK BRU5-3-300-100


TI 275299309 - Footprint brake resistor SK BRU5-3-300-100
  • Download Engelsk
Documentation Details

TI 275299512 - Footprint brake resistor SK BRU5-4-044-400


TI 275299512 - Footprint brake resistor SK BRU5-4-044-400
  • Download Engelsk
Documentation Details

TI 275299xxx - Overview Footprint Braking Resistor SK BRU5-x-xxx-xxx


TI 275299xxx - Overview Footprint Braking Resistor SK BRU5-x-xxx-xxx
  • Download Engelsk
Documentation Details

TI 275900210 - IO Extension SK EBIOE-2


TI 275900210 - IO Extension SK EBIOE-2
  • Download Engelsk
Documentation Details

TI 275999061 - Teknisk information / datablad - EMC-sæt, SK EMC2-6


TI 275999061 - Teknisk information / datablad - EMC-sæt, SK EMC2-6
  • Download Engelsk
Documentation Details

TI 275999071 - Teknisk information / datablad - EMC-sæt, SK EMC2-7


TI 275999071 - Teknisk information / datablad - EMC-sæt, SK EMC2-7
  • Download Engelsk
Documentation Details

TI 276992xxx - Motor chokes SK CO5-500/xxx-C


TI 276992xxx - Motor chokes SK CO5-500/xxx-C
  • Download Engelsk
Documentation Details

TI 276993xxx - Mains chokes SK CI5-xxx/xxx-C


TI 276993xxx - Mains chokes SK CI5-xxx/xxx-C
  • Download Engelsk
Documentation Details

TI 276997120 - SK DCL-950/120-C (DC Choke)


TI 276997120 - SK DCL-950/120-C (DC Choke)
  • Download Engelsk
Documentation Details

TI 276997200 - SK DCL-950/200-C (DC Choke)


TI 276997200 - SK DCL-950/200-C (DC Choke)
  • Download Engelsk
Documentation Details

TI 276997260 - Data sheet SK DCL-950/260-C (DC Choke)


TI 276997260 - Data sheet SK DCL-950/260-C (DC Choke)
  • Download Engelsk
Documentation Details

TI 276997320 - Data sheet SK DCL-950/320-C (DC Choke)


TI 276997320 - Data sheet SK DCL-950/320-C (DC Choke)
  • Download Engelsk
Documentation Details

TI 276997380 - Data sheet SK DCL-950/380-C (DC Choke)


TI 276997380 - Data sheet SK DCL-950/380-C (DC Choke)
  • Download Engelsk
Documentation Details

TI 278272008 - Chassis Line Filter SK HLD 110-500/8


TI 278272008 - Chassis Line Filter SK HLD 110-500/8
  • Download Engelsk
Documentation Details

TI 278272008 - Chassis Line Filter SK HLD 110-500-8


TI 278272008 - Chassis Line Filter SK HLD 110-500-8
  • Download Engelsk
Documentation Details

TI 278272016 - Chassis Line Filter SK HLD 110-500-16


TI 278272016 - Chassis Line Filter SK HLD 110-500-16
  • Download Engelsk
Documentation Details

TI 278272030 - Chassis Line Filter SK HLD 110-500-30


TI 278272030 - Chassis Line Filter SK HLD 110-500-30
  • Download Engelsk
Documentation Details

TI 278272042 - Chassis Line Filter SK HLD 110-500-42


TI 278272042 - Chassis Line Filter SK HLD 110-500-42
  • Download Engelsk
Documentation Details

TI 278272055 - Chassis Line Filter SK HLD 110-500-55


TI 278272055 - Chassis Line Filter SK HLD 110-500-55
  • Download Engelsk
Documentation Details

TI 278272075 - Chassis Line Filter SK HLD 110-500-75


TI 278272075 - Chassis Line Filter SK HLD 110-500-75
  • Download Engelsk
Documentation Details

TI 278282040 - Chassis Braking Resistor SK BR2-100/400-C


TI 278282040 - Chassis Braking Resistor SK BR2-100/400-C
  • Download Engelsk
Documentation Details

TI 278282060 - Chassis Braking Resistor SK BR2-60/600-C


TI 278282060 - Chassis Braking Resistor SK BR2-60/600-C
  • Download Engelsk
Documentation Details

TI 278282150 - Chassis Braking Resistor SK BR2-30/1500-C


TI 278282150 - Chassis Braking Resistor SK BR2-30/1500-C
  • Download Engelsk
Documentation Details

TI 278282220 - Chassis Braking Resistor SK BR2-22/2200-C


TI 278282220 - Chassis Braking Resistor SK BR2-22/2200-C
  • Download Engelsk
Documentation Details

TI 278282400 - Chassis Braking Resistor SK BR2-12/4000-C


TI 278282400 - Chassis Braking Resistor SK BR2-12/4000-C
  • Download Engelsk
Documentation Details

TI 278282600 - Chassis Braking Resistor SK BR2-8/6000-C


TI 278282600 - Chassis Braking Resistor SK BR2-8/6000-C
  • Download Engelsk
Documentation Details

TI 278282750 - Chassis Braking Resistor SK BR2-6/7500-C


TI 278282750 - Chassis Braking Resistor SK BR2-6/7500-C
  • Download Engelsk
Documentation Details

TI 278282753 - Chassis Braking Resistor SK BR2-3/7500-C


TI 278282753 - Chassis Braking Resistor SK BR2-3/7500-C
  • Download Engelsk
Documentation Details

TI 278282754 - Chassis Braking Resistor SK BR2-3/17000-C


TI 278282754 - Chassis Braking Resistor SK BR2-3/17000-C
  • Download Engelsk
Documentation Details

TI 278282xxx - Chassis Braking Resistor SK BR2-xxx/xxx-C


TI 278282xxx - Chassis Braking Resistor SK BR2-xxx/xxx-C
  • Download Engelsk
Documentation Details

TI 278910150 - Technical Information / Data Sheet SK TIE5-CIO


TI 278910150 - Technical Information / Data Sheet SK TIE5-CIO
  • Download Engelsk
Documentation Details

TI 70-1801 - Technical Information / Data Sheet NORDAC PRO SK5xxP, 7.5 kW, Size 3


TI 70-1801 - Technical Information / Data Sheet NORDAC PRO SK5xxP, 7.5 kW, Size 3
  • Download Engelsk
Documentation Details

TI 80_0026 - Technical Information / Data Sheet - Smart Oil Change


TI 80_0026 - Technical Information / Data Sheet - Smart Oil Change
  • Download Engelsk
Documentation Details

TI 80_0035 - Energy Efficiency According to Ecodesign Regulation 2019/1781


TI 80_0035 - Energy Efficiency According to Ecodesign Regulation 2019/1781
  • Download Engelsk
Documentation Details

TI 80_0037 - Data sheet - Plug-in power supply NORD products


TI 80_0037 - Data sheet - Plug-in power supply NORD products
  • Download Engelsk
Documentation Details

TI 80_0041 - Technical Information / Data Sheet - Mains Side Unit Installation


TI 80_0041 - Technical Information / Data Sheet - Mains Side Unit Installation
  • Download Engelsk
Documentation Details

TI 80_0043 - Technical Information - WEEE - Disposal According to "Electrical and Electronic Equipment Directive – ElektroG3"


TI 80_0043 - Technical Information - WEEE - Disposal According to
  • Download Engelsk
Documentation Details

TI 80_0045 - Technical Information / Data Sheet - Functional Safety


TI 80_0045 - Technical Information / Data Sheet - Functional Safety
  • Download Engelsk
Documentation Details

TI 80_0046 - Technical Information / Datasheet


TI 80_0046 - Technical Information / Datasheet
  • Download Engelsk
Documentation Details

TI059_19140990 - Datablad Elektronisk bremseensretter SK EBGR-1


TI059_19140990 - Datablad Elektronisk bremseensretter SK EBGR-1
  • Download Engelsk
Documentation Details

E3000 - NORDAC - Electronic drive technology


E3000 - NORDAC - Electronic drive technology
  • Download Engelsk
Documentation Details

DS1035 - Frequency Inverter for control cabinet installation - NORDAC PRO


DS1035 - Frequency Inverter for control cabinet installation - NORDAC PRO
  • Download Engelsk
Documentation Details

F3060_E3000 - NORDAC PRO, SK 500P


F3060_E3000 - NORDAC PRO, SK 500P
  • Download Engelsk
Documentation Details

C010001 - Certificate DIN EN 9001 | ISO 9001 :2015


C010001 - Certificate DIN EN 9001 | ISO 9001 :2015
  • Download Engelsk
Documentation Details

C020028_SK5xxP - EAC Certificate of Conformity for Frequency Inverter - NORDAC PRO SK 500P


C020028_SK5xxP - EAC Certificate of Conformity for Frequency Inverter - NORDAC PRO SK 500P
  • Download Engelsk
Documentation Details

C310601_CE (SK 5xxP) - EF-overensstemmelseserklæring - SK 500P


C310601_CE (SK 5xxP) - EF-overensstemmelseserklæring - SK 500P
  • Download Engelsk
Documentation Details

C310602_acma - ACMA - Supplier’s Conformity Declaration


C310602_acma - ACMA - Supplier’s Conformity Declaration
  • Download Engelsk
Documentation Details

C310901_CE - Declaration of Conformity SK TIE5-BT-Stick.


C310901_CE - Declaration of Conformity SK TIE5-BT-Stick.
  • Download Engelsk
Documentation Details

Certificate for Frequency Inverter NORDAC PRO SK 5xxP - Certificate for Frequency Inverter with Safety Switch Off - NORDAC PRO SK 5xxP


Certificate for Frequency Inverter NORDAC PRO SK 5xxP - Certificate for Frequency Inverter with Safety Switch Off - NORDAC PRO SK 5xxP
  • Download Engelsk
Documentation Details

UKCA Conformity Declaration - NORDAC PRO SK 500P - UKCA Declaration of Conformity - NORDAC PRO SK 500P


UKCA Conformity Declaration - NORDAC PRO SK 500P - UKCA Declaration of Conformity - NORDAC PRO SK 500P
  • Download Engelsk
Documentation Details