NORDCON
Parametrising frequency inverters with NORDCON
Do you want to implement your individual application solution with NORD drive technology? Do you want to commission, optimise or diagnose drives? With the NORDCON Windows app and the NORDCON mobile app, NORD provides suitable tools for all tasks. Both enable easy access to the electronic drive systems, simple parameter management and comprehensive diagnosis – regardless of whether it is a single-axis or multi-axis solution. This allows everyone to implement the full performance of NORD drive technology.
Consistent solutions with uniform user interface
Commissioning of an electronic drive system requires the setting of various parameters. With the NORDCON Windows app and the NORDCON mobile app, NORD provides consistent solutions with a uniform user interface – suitable for all tasks from application development to service, from commissioning to operation.
- For frequency inverters, motor starters and all optional modules
- Support for control, monitoring, parametrisation and analysis of the NORD drive systems
- Dashboard-based visualisation for drive monitoring and fault diagnosis
- Access to all required parameters and clear display of process values
- Parametrisation with context-sensitive help function and rapid access to parameters
- With NORDCON SCOPE function to support application engineers during initial commissioning, drive optimisation during operation and diagnosis for servicing
- Backup and recovery function for simple handling of drive parameters
![](https://media.nord.com/res/201x125-JPG/162321.jpg 201w, https://media.nord.com/res/403x251-JPG/162321.jpg 403w, https://media.nord.com/res/605x377-JPG/162321.jpg 605w, https://media.nord.com/res/806x502-JPG/162321.jpg 806w, https://media.nord.com/res/1210x726-JPG/162321.jpg 1210w, https://media.nord.com/res/1920x1152-JPG/162321.jpg 1920w, https://media.nord.com/res/2420x1452-JPG/162321.jpg 2420w)
NORDCON Windows app
Windows app for user-friendly parametrisation, programming and diagnosis of simple and complex applications, for example:
- Multi-axis applications in an automation network / Industrial Ethernet
- If encoder feedback is used in the application, also with POSICON
- If the integrated PLC (according to IEC 61131-3, Structured Text) is used and special functions are required
![](../../../../media/images/img-content/documentation/nordcon_app/nordcon_software_app_mobile_dashboard_slider770x462.jpg)
NORDCON mobile app
Mobile app for wireless 1:1 connection with an electronic drive system, for monitoring, for parametrisation with the context-sensitive help function and drive analysis with the SCOPE function:
- Parameter management for single-axis applications
- Drive preparation for network integration (Ethernet)
- Service and diagnosis with NORDCON SCOPE function
- Drive analysis and optimisation
What sets the NORD solutions apart
NORDCON Windows app | NORDCON mobile app |
|
|
System requirements: Windows 11, 10, or higher |
System requirements: - Android 11.0 or higher - iOS 6.0 or higher |
Connection to the inverter via cable or integration in Ethernet networks | Wireless connection to the inverter with the NORDAC ACCESS BT Bluetooth stick that is temporarily plugged into the frequency inverter |
![](https://media.nord.com/res/201x125-JPG/116598.jpg 201w, https://media.nord.com/res/403x251-JPG/116598.jpg 403w, https://media.nord.com/res/605x377-JPG/116598.jpg 605w, https://media.nord.com/res/806x502-JPG/116598.jpg 806w, https://media.nord.com/res/1210x726-JPG/116598.jpg 1210w, https://media.nord.com/res/1920x1152-JPG/116598.jpg 1920w, https://media.nord.com/res/2420x1452-JPG/116598.jpg 2420w)
NORDAC ACCESS BT Bluetooth stick
The NORDAC ACCESS BT Bluetooth stick is used directly on the frequency inverter. It establishes a wireless connection to the NORDCON mobile app and ensures practical mobile access to the drive data while simultaneously allowing full access control.
To the Bluetooth stick
For simple applications
NORD’s parameter and control boxes can be used for simple applications with only one drive. This allows quick parametrisation of motor data and basic settings such as frequency ramp. 1:1 access to the device is established by plugging it in. The menu is designed very clearly and allows easy access to all required parameters and a clear display of operating values. The inverter can also be started and controlled for test operation. Of course, NORDCON can also be used for this.
To the parameter and control boxes