Video
Frequency inverter
NORDAC LINK is and extension of the NORDAC family and is designed as a variable drive solution for use in general conveyor technology and intralogistics. Coded plug-in connections enable easy installation and commissioning. The maintenance and operating switches which are installed on the devices simplify servicing and commissioning of NORDAC LINK. With all of these features, this frequency inverter is ideal for use in all applications which require precise positioning and high dynamics.