NORDAC LINK - SK 155E - Démarreur
Installation rapide, démarrage sans usure
The NORDAC LINK electronic motor starter provides wear-free switching and soft starting and features a high level of pluggability and simple installation options. It can be freely configured and is simple to install. The motor starter can be easily commissioned and serviced thanks to the integrated maintenance switch and local manual control.
- Power range: 0,06 - 3,0 kW
- 3-phase 380 - 500 V
- Protection class: IP65
- Wall-mounted
- 3x Digital In, 2x BUS Digital In, 2x Digital Out
- Simple installation and maintenance through complete pluggability, optional maintenance switch and local manual control
- Parameterisation via plug-in control module, NORDCON software tool or app
- PLC-functionality for drive-related functions
- Reversing function
- Drive monitoring function including motor monitoring and motor thermistor evaluation
- Motor brake management
- Integrated line filter
- Asynchronous motor operation