News –

Safe bottling and packaging processes with smooth motors from NORD

To meet the stringent hygiene requirements in the food and packaging industry, NORD DRIVESYSTEMS offers robust and durable drives in a wash-down design.

Brampton, ON, 2021-04-28

The compact IE4 geared motors from NORD with a smooth and easily washable surface and a mounted NORDAC BASE SK 180E frequency inverter are used, for example, on conveyor belts in the food sector. The smooth and hygienic wash-down design motors have been specially designed for easy cleaning. Furthermore, they convince with their reliability, scalability and flexibility. They are also fanless and thus do not contribute to the spreading of germs.

Thanks to protection class IP66 the drives are protected against the entry of dust, contact and strong water jets from all directions. Use of energy-saving three-phase motors with efficiency class IE4 enables high efficiency with low operating costs. The compact drives also offer a high power density and ensure smooth operation.

NORD offers a modular system comprising motors, gear units and drive electronics for hygienic solutions that can be precisely tailored to the requirements of the particular application.