Stockyard Systems

NORD Drive Solutions for Bulk Goods Storage

Bulk goods are intermediately stored (and homogenized) in storage compound systems (longitudinal or rotary blending beds), or silos/bunkers before they are conveyed to the next process step. Different bulk goods require different plant arrangements that need customized drives. Thus, we rely on optimally matched components and flexible implementation of customer-specific design specifications.

NORD DRIVESYSTEM Offers Complete Drive Solutions From a Single Source

Industrial Gear Unit

MAXXDRIVE® Right-Angle Gear Units

Industrial gear units

  • Performance: 2.0 - 2,850 HP
  • Torque Range: 132,800 - 2,301,200 lbf-in
  • 3- and 4-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

MAXXDRIVE® Parallel Gear Units

Industrial gear units

  • Performance: 2.0 - 8,075 HP
  • Torque Range: 132,800 - 2,495,900 lbf-in
  • 2- and 3-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

Standard motors

Asynchronous motors

  • Performance: 0.16 HP - 75 HP
  • Global approvals and acceptance
  • Efficiency classes: IE1, IE2, IE3, IE4

NORDAC PRO Variable Frequency Drive - SK 500E

Wide range of functions for cabinet control

  • Power range: 0.33 – 200 HP (0.25 – 160 kW)
  • Protection class: IP20

NORDAC FLEX Variable Frequency Drive - SK 200E

Greater flexibility for reduced TCO costs and greater ROI

  • Power range: 0.33 – 30 HP (0.25 – 22 kW)
  • Protection class: IP55, IP66
  • Wall-mount or motor-mount
  • Modular structure provides maximum flexibility

A6055 - Drive Solutions for the Bulk Materials Industry


A6055 - Drive Solutions for the Bulk Materials Industry
  • Download US-English
Documentation Details

More Information