News –
Two drive solutions for warehousing
Nord's LogiDrive solution space
offers two drive concepts that are tailored for warehousing. LogiDrive Advanced and LogiDrive Basic both stand out with low weight and compact installation space. But there's more - both distinguish themselves with various special advantages.
Brampton, ON, 2024-07-08
Chain and roller conveyors, belt and pallet conveyors, container and vertical conveyors - these all require reliable drives in warehouse logistics, with sufficient power for their corresponding applications. This is where the LogiDrive Advanced and LogiDrive Basic solutions from drive specialist NORD come in. Both offer even more special features, such as maximum user-friendliness, simple cabling, low weight and compact installation. In addition, LogiDrive Advanced is optimized for energy efficiency, while LogiDrive Basic is the ideal cost-effective solution.
LogiDrive Advanced
- Highly efficient IE5+ synchronous motor.
- Decentralized NORDAC ON+ frequency converter, specially designed for use with IE5+.
- A gear unit from NORD's portfolio.
LogiDrive Basic
- IE3 asynchronous motor.
- Decentralized NORDAC ON frequency converter.
- A gear unit from NORD's portfolio.
Tailored to customer requirements - emphasis on energy efficiency or costs
The LogiDrive Advanced drive solution guarantees maximum energy efficiency, significantly reducing CO<sub>2</sub> emissions. Its high efficiency is combined with a wide speed and load range. These features make it possible to reduce the number of drive variants, and that is especially interesting for large systems with a significant number of drives. Fewer drive variants result in streamlined logistics, less inventory and maintenance and therefore also in lower administrative costs.
Logidrive Basic combines maximum efficiency with low investment. The components are perfectly matched to each other. They meet all requirements for warehouse logistic applications and are notable for their wide range of adjustments.
Whether LogiDrive Advanced or LogiDrive Basic, the choice is determined by the specific requirements of the application. Both provide the customer with a perfectly industry tailored solution, including a frequency converter with an integrated multi-protocol Ethernet interface. In addition, both solutions have all necessary international certifications and can be used worldwide, of great importance for companies with international operations.