Inverters for Control Cabinet Installation

Functional for Every Application - Electronic Engineer

NORD Inverters for control cabinet installation have a power range of up to 160 kW and thanks to their wide range of functions can be perfectly adapted to all of the customer's applications.

The right interface for every task

Thanks to the comprehensive equipment during operation, parameterisation, communication, and with encoders and interfaces for field buses/Industrial Ethernet, you can integrate our frequency inverters into various control architectures and use them for various automation tasks. Depending on the frequency inverter version, the interfaces have already been integrated or are available via optional modules.

Functional safety already integrated

Functional safety is another aspect of our drive systems. We supply all frequency inverters with integrated STO (Safe Torque Off) and SS1 (Safe Stop 1). We provide fail-safe communication and safe movement functions according to IEC 61800-5 with the NORD SK TU4-PNS PROFIsafe module. Integration of safety functions into the drive unit offers many advantages in comparison with a drive solution with discrete safety technology, e.g. a high degree of scalability, the global availability of safety data for the machine as well as minimum space, external safety components and wiring.

Tailor-made solutions through configurable equipment

Our frequency inverters offer a maximum flexibility in equipment and functionality and can be used almost universally. They can be individually adapted to any required application and can be easily integrated into control cabinet and system environment. Thanks to their modular structure, the inverters can be easily extended and offer a variety of scenarios for use in Industry 4.0 automation networks. Whatever application, industry sector or operating conditions: We are implementing intelligent, flexible and efficient drive concepts. Our aim: The best technical and most economical solution for your application.

Intelligent features for your application

Whether a central solution in the control cabinet or decentralised versions for use in the field: Our frequency inverters offer a variety of functions. They are equipped with an internal PLC for motor-related motion and logic control, they have a high precision regulation, they communicate via all common bus systems and can be easily integrated into all system designs. The basic equipment comprises the integrated POSICON positioning control, an energy-saving function for the partial load range, a motor brake management (important for lifting equipment applications) as well as various safety functions and a simple parameter structure. Of course, all our inverters comply with the international standards and directives.

We meet the most stringent quality and efficiency demands

Frequency inverters from NORD are characterised by maximum operating reliability, outstanding service life, low maintenance as well as the greatest possible energy efficiency. High-quality materials, a strict quality management system and great depth of production ensure the excellent power ratings as well as the outstanding performance of our frequency inverters. Thanks to in-house production of all components, we have full control of the entire production process, all characteristics and the quality of every component. All parts of the system are fully matched and can be combined in a wide range of variants.

NORDAC ON/ON+/ON PURE - SK 300P -taajuusmuuttaja

Ihanteellisesti toimiva kohdennettu ratkaisu

  • Power range: 0.37 - 3 kW
  • Protection class: IP55, IP66, IP69 (in preparation)
  • Wall or motor mounting
  • Ethernet communication for integration
  • Plug-and-Play solution for fast commissioning

NORDAC PRO SK 500P -taajuusmuuttaja

Yksi tuote, lukemattomia hyötyjä

  • Protection class: IP20
  • Power range: 0.25 - 22 kW
  • Protection class: IP20
  • Multi-protocol Ethernet interface
  • USB interface for voltage-free parameterisation
  • Multi-encoder interface for multiple axis operation

NORDAC START - SK 135E - moottorin käynnistin

Kestävät pinnat, erittäin pitkä käyttöikä

  • Power range: 0.25 – 7.5 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting

NORDAC LINK - SK 250E - taajuusmuuttaja

Nopea asennus, helppo huolto

  • Power range: 0.37 - 7.5 kW
  • Protection class: IP55, IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

NORDAC BASE - SK 180E - taajuusmuuttaja

Kompakti käyttö, tärkeimmät käyttötoiminnot

  • Power range: 0.25 – 2.2 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting

NORDAC LINK SK 155E -moottorin käynnistin

Nopea asennus, kuluttamaton käynnistys

  • Power range: 0.06 - 3.0 kW
  • Protection class: IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

NORDAC FLEX SK 200E -taajuusmuuttaja

Lisää joustavuutta, vähemmän kustannuksia

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure