Inverters for control cabinet installation

Perfect for every application
Purchaser

NORD Inverters for control cabinet installation have a power range of up to 160 kW and thanks to their wide range of functions can be perfectly adapted to all of the customer's applications.

Global presence and great depth of production

All quality-determining components of our frequency inverters are manufactured in our own factory in Germany using advanced machinery and with highly qualified employees. This ensures a high operating reliability and an outstanding service life, and gives us the opportunity to respond quickly and flexibly to your individual wishes and requirements. Our extensive sales and service network with subsidiaries and sales partners in 98 countries guarantees optimal availability to enable short delivery times and customer-oriented service.

Quality without compromise – quickly delivered

With our comprehensive know-how and many years of experience in the development and production of frequency inverters, we meet the most stringent quality demands – not only in production, but also in the entire value creation chain. Future-oriented production methods, modern production plants, qualified employees and a consistent quality management sustainably ensure the performance and durability of the NORD frequency inverters. Our global sales and service network guarantees quick availability as well as rapid and prompt delivery.

Your reliable partner – worldwide

The long service life of our frequency inverters is the result of our uncompromising quality awareness, the great depth of production and our consistent customer orientation. Optimised geometries, precisely tailored for the respective requirements, ensure excellent load capacity, quiet operation and low maintenance. Our extensive, international sales and service network guarantees short delivery times, competent advice and rapid on-site service around the globe. Whether online or offline: We are your reliable partner, 24 hours a day, 7 days a week.

Highest standards for maximum service life

Our frequency inverters are used in more than 100 different sectors of industry around the globe, often with great technical demands. Because of this, the highest quality standards are a matter of course for us – not only in production, but also in the entire value creation chain. High-quality materials, a strict quality management system and high global production standards ensure the long service life and low maintenance requirements of our frequency inverters. We rely on latest production systems and production technologies like KAIZEN, 5S, visual management, shop floor management and quality circles.

NORDAC ON/ON+/ON PURE - SK 300P -taajuusmuuttaja

Ihanteellisesti toimiva kohdennettu ratkaisu

  • Power range: 0.37 - 3 kW
  • Protection class: IP55, IP66, IP69 (in preparation)
  • Wall or motor mounting
  • Ethernet communication for integration
  • Plug-and-Play solution for fast commissioning

NORDAC PRO SK 500P -taajuusmuuttaja

Yksi tuote, lukemattomia hyötyjä

  • Protection class: IP20
  • Power range: 0.25 - 22 kW
  • Protection class: IP20
  • Multi-protocol Ethernet interface
  • USB interface for voltage-free parameterisation
  • Multi-encoder interface for multiple axis operation

NORDAC START - SK 135E - moottorin käynnistin

Kestävät pinnat, erittäin pitkä käyttöikä

  • Power range: 0.25 – 7.5 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting

NORDAC LINK - SK 250E - taajuusmuuttaja

Nopea asennus, helppo huolto

  • Power range: 0.37 - 7.5 kW
  • Protection class: IP55, IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

NORDAC BASE - SK 180E - taajuusmuuttaja

Kompakti käyttö, tärkeimmät käyttötoiminnot

  • Power range: 0.25 – 2.2 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting

NORDAC LINK SK 155E -moottorin käynnistin

Nopea asennus, kuluttamaton käynnistys

  • Power range: 0.06 - 3.0 kW
  • Protection class: IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

NORDAC FLEX SK 200E -taajuusmuuttaja

Lisää joustavuutta, vähemmän kustannuksia

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure