Weighing & Dosing Systems

Drive solutions for weighing and metering in the bulk goods industry

Before reaching the next process step, the bulk goods are usually metered (and weighed) to ensure the correct amount is added to the process. NORD drives can be controlled individually to intelligently adjust the mass flow - for precise, dynamic bulk goods infeed control.

UNICASE Helical Bevel Gear Motor

Helical bevel gear unit with robust housing and high ratio

  • 0.12 kW - 200 kW
  • 180 Nm - 50,000 Nm
  • High power density
  • Low maintenance with long service life
  • High radial and axial loads

UNICASE Parallel Gear Motor

Gear motor with slim design

  • 0.12 kW - 200 kW
  • 110 Nm - 100,000 Nm
  • Slim design for space-saving installation
  • Wash-down capable, can be equipped with NXD tupH® for food-safe surface protection
  • Low noise levels thanks to quiet running

UNICASE Helical Inline Gear Motor

Helical Inline Gear Unit with high efficiency

  • 0.12 kW - 160 kW
  • 10 Nm - 26,000 Nm
  • Low operating costs thanks to high efficiency
  • Low space requirements thanks to compact design
  • Low noise levels thanks to smooth running

NORDBLOC.1 Helical Inline Gear Motor

Helical Inline Gear Unit with hygienic design

  • 0.12 kW - 37 kW
  • 30 Nm - 3,300 Nm
  • Wash-down capable, available with NXD tupH® for food-safe surface protection
  • Low weight thanks to aluminum housing
  • Low noise levels thanks to quietrunning

Standard asynchronous motors

Asynchronous motors

  • 0.12 kW - 55 kW
  • Protection class: freely selectable and therefore individually adaptable
  • Worldwide approvals and acceptances
  • Efficiency classes IE1 - IE4
  • Flexibly adjustable thanks to various motor options

NORDAC FLEX - SK 200E

Decentralised frequency inverter

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Versatile use with wall or motor mounting
  • Flexibly adjustable thanks to the modular design
  • High functionality for a wide range of applications

NORDAC PRO SK 500E

Frequency inverter for control cabinet installation

  • Power range: 0.25 - 160 kW
  • Protection class: IP20
  • Flexibly adjustable thanks to scalable Ethernet interfaces
  • Scalable range of functions with plug-in optional modules
  • Multiple axis operation controllable via multi-encoder interface

AS0006 - Rotary feeders


AS0006 - Rotary feeders
  • Download Français
  • Download Anglais
Documentation Details

S2000 - Sealing system for NORD geared motor


S2000 - Sealing system for NORD geared motor
  • Download Français
  • Download Anglais
Documentation Details

Find further information here: