NEW

NORDAC PRO SK 500P Frekvensomriktare

En produkt, många fördelar

  • Protection class: IP20, IP20
  • Power range: 0.25 - 22 kW
  • Protection class: IP20
  • Multi-protocol Ethernet interface
  • USB interface for voltage-free parameterisation
  • Multi-encoder interface for multiple axis operation
Addable Motor Size: , ,

The NORDAC PRO is a frequency inverter for all drive applications. Even in the basic SK 500P version, the NORDAC PRO provides great versatility. The advanced SK 530P version extends this scope and can be functionally extended with optional SK CU5 modules. The SK 550P has an integrated multi-protocol Ethernet interface for efficient connection to Ethernet-based control systems. Easy operation of the NORDAC PRO is achieved with a Bluetooth interface, an SD memory card as the parameter storage medium, firmware and operating data, as well as a USB interface which enables parameterisation of the voltage-free inverter “in the box”. Use of the latest components enables a very compact design and therefore space-saving installation.

  • Power range: 0.25 - 22 kW
  • Single-phase 200 - 240 V, 3-phase 380 - 480 V
  • Available as basic and advanced version
  • Protection class: IP20
  • Functional safety
  • SK TU5 plug-in control module
  • SK CU5 extension modules

  • 6x Digital In, 2x Digital Out, 2x relays, 2x Analogue In, 1x Analogue Out
  • Optional In/Out extension
  • Functional safety: STO, SS1
  • Integrated Ethernet interface can be configured for each parameter
  • Encoder interfaces: HTL, TTL RS422, SIN/COS, SSI, BISS, Hiperface, EnDat 2.1, CANopen
  • USB interface for voltage-free parameterisation
  • SD card slot for saving and transfer of parameter data
  • Plug-in control and power terminals for up to 2.2 kW
  • Parameter structure compatible with all NORD frequency inverters
  • Parameterisation via plug-in control module, NORDCON software tool or app
  • 4 parameter sets can be switched directly online
  • Motor brake management, lifting gear functionality
  • 4-quadrant operation with integrated brake chopper
  • V/f control, current vector control in open-loop and closed-loop mode
  • High precision regulation and large overload characteristics for synchronous and asynchronous motors
  • PLC functionality for drive-related functions
  • POSICON integrated positioning mode and synchronous operation
  • Integrated line filter

BU0600 - NORDAC PRO, SK 500P - manual


BU0600 - NORDAC PRO, SK 500P - manual
  • Download Engelska
Documentation Details

F3060_E3000 - NORDAC PRO, SK 500P


F3060_E3000 - NORDAC PRO, SK 500P
  • Download Engelska
Documentation Details

NORDCON

NORDCON

Fieldbus Files

AG0103 - CiA 402 - Drive Profile-DS402, Functional Description


AG0103 - CiA 402 - Drive Profile-DS402, Functional Description
  • Download Engelska
Documentation Details

AG0104 - System Bus, Functional Description


AG0104 - System Bus, Functional Description
  • Download Engelska
Documentation Details

BU0000 - NORD CON användarhandbok för programvara


BU0000 - NORD CON användarhandbok för programvara
  • Download Engelska
Documentation Details

BU0040 - Styr- och parameterboxar för Nords frekvensomriktare


BU0040 - Styr- och parameterboxar för Nords frekvensomriktare
  • Download Engelska
Documentation Details

BU0550 - NORDAC - PLC Handbok


BU0550 - NORDAC - PLC Handbok
  • Download Engelska
Documentation Details

BU0600 - NORDAC PRO, SK 500P - manual


BU0600 - NORDAC PRO, SK 500P - manual
  • Download Engelska
Documentation Details

BU0610 - Posicon - positionsstyrning från NORDAC PRO SK 5xxP


BU0610 - Posicon - positionsstyrning från NORDAC PRO SK 5xxP
  • Download Engelska
Documentation Details

BU0630 - NORDAC PRO SK 5xxP säkerhetsstopp


BU0630 - NORDAC PRO SK 5xxP säkerhetsstopp
  • Download Engelska
Documentation Details

BU0960 - manual - NORDAC ACCESS BT, SK TIE5-BT


BU0960 - manual - NORDAC ACCESS BT, SK TIE5-BT
  • Download Engelska
Documentation Details

MI0500 - NORDAC PRO Migration guideline SK 5xxE to SK 5xxP


MI0500 - NORDAC PRO Migration guideline SK 5xxE to SK 5xxP
  • Download Engelska
Documentation Details

SK HE5-EMC-... - Overview EMC-Kits for SK 5xxP


SK HE5-EMC-... - Overview EMC-Kits for SK 5xxP
  • Download Engelska
Documentation Details

TI 275274601 - kabeluppsättning SK TIE4-RJ12-RJ12


TI 275274601 - kabeluppsättning SK TIE4-RJ12-RJ12
  • Download Engelska
Documentation Details

TI 275274603 - Teknisk information / Datablad SK TIE4-RS485-RS232


TI 275274603 - Teknisk information / Datablad SK TIE4-RS485-RS232
  • Download Engelska
Documentation Details

TI 275274604 - Teknisk information / Datablad SK TIE4-RS232-USB


TI 275274604 - Teknisk information / Datablad SK TIE4-RS232-USB
  • Download Engelska
Documentation Details

TI 275298000 - Technical Information / Data Sheet SK CU5-STO


TI 275298000 - Technical Information / Data Sheet SK CU5-STO
  • Download Engelska
Documentation Details

TI 275298200 - Technical Information / Data Sheet SK CU5-MLT


TI 275298200 - Technical Information / Data Sheet SK CU5-MLT
  • Download Engelska
Documentation Details

TI 275299004 - Footprint brake resistor SK BRU5-1-240-050


TI 275299004 - Footprint brake resistor SK BRU5-1-240-050
  • Download Engelska
Documentation Details

TI 275299101 - Footprint brake resistor SK BRU5-1-400-100


TI 275299101 - Footprint brake resistor SK BRU5-1-400-100
  • Download Engelska
Documentation Details

TI 275299205 - Footprint Brake Resistor SK BRU5-2-220-200


TI 275299205 - Footprint Brake Resistor SK BRU5-2-220-200
  • Download Engelska
Documentation Details

TI 275299210 - Footprint Brake Resistor SK BRU5-2-075-200


TI 275299210 - Footprint Brake Resistor SK BRU5-2-075-200
  • Download Engelska
Documentation Details

TI 275299309 - Footprint brake resistor SK BRU5-3-300-100


TI 275299309 - Footprint brake resistor SK BRU5-3-300-100
  • Download Engelska
Documentation Details

TI 275299512 - Footprint brake resistor SK BRU5-4-044-400


TI 275299512 - Footprint brake resistor SK BRU5-4-044-400
  • Download Engelska
Documentation Details

TI 275299xxx - Overview Footprint Braking Resistor SK BRU5-x-xxx-xxx


TI 275299xxx - Overview Footprint Braking Resistor SK BRU5-x-xxx-xxx
  • Download Engelska
Documentation Details

TI 275900210 - Teknisk information / Datablad SK EBIOE-2


TI 275900210 - Teknisk information / Datablad SK EBIOE-2
  • Download Engelska
Documentation Details

TI 276992xxx - Motor chokes SK CO5-500/xxx-C


TI 276992xxx - Motor chokes SK CO5-500/xxx-C
  • Download Engelska
Documentation Details

TI 276993xxx - Mains chokes SK CI5-xxx/xxx-C


TI 276993xxx - Mains chokes SK CI5-xxx/xxx-C
  • Download Engelska
Documentation Details

TI 278282040 - Chassis Braking Resistor SK BR2-100/400-C


TI 278282040 - Chassis Braking Resistor SK BR2-100/400-C
  • Download Engelska
Documentation Details

TI 278282060 - Chassis Braking Resistor SK BR2-60/600-C


TI 278282060 - Chassis Braking Resistor SK BR2-60/600-C
  • Download Engelska
Documentation Details

TI 278282150 - Chassis Braking Resistor SK BR2-30/1500-C


TI 278282150 - Chassis Braking Resistor SK BR2-30/1500-C
  • Download Engelska
Documentation Details

TI 278282220 - Chassis Braking Resistor SK BR2-22/2200-C


TI 278282220 - Chassis Braking Resistor SK BR2-22/2200-C
  • Download Engelska
Documentation Details

TI 278282xxx - Chassis Braking Resistor SK BR2-xxx/xxx-C


TI 278282xxx - Chassis Braking Resistor SK BR2-xxx/xxx-C
  • Download Engelska
Documentation Details

TI 278910150 - Technical Information / Data Sheet SK TIE5-CIO


TI 278910150 - Technical Information / Data Sheet SK TIE5-CIO
  • Download Engelska
Documentation Details

TI 70-1801 - Technical Information / Data Sheet NORDAC PRO SK5xxP, 7.5 kW, Size 3


TI 70-1801 - Technical Information / Data Sheet NORDAC PRO SK5xxP, 7.5 kW, Size 3
  • Download Engelska
Documentation Details

TI 80_0026 - Technical Information / Data Sheet - Smart Oil Change


TI 80_0026 - Technical Information / Data Sheet - Smart Oil Change
  • Download Engelska
Documentation Details

TI 80_0035 - Energy Efficiency According to Ecodesign Regulation 2019/1781


TI 80_0035 - Energy Efficiency According to Ecodesign Regulation 2019/1781
  • Download Engelska
Documentation Details

TI 80_0037 - Teknisk information / datablad - Utformning av jordad skyddsledare


TI 80_0037 - Teknisk information / datablad - Utformning av jordad skyddsledare
  • Download Engelska
Documentation Details

TI 80_0041 - Technical Information / Data Sheet - Mains Side Unit Installation


TI 80_0041 - Technical Information / Data Sheet - Mains Side Unit Installation
  • Download Engelska
Documentation Details

TI 80_0043 - Technical Information - WEEE - Disposal According to "Electrical and Electronic Equipment Directive – ElektroG3"


TI 80_0043 - Technical Information - WEEE - Disposal According to
  • Download Engelska
Documentation Details

TI 80_0045 - Technical Information / Data Sheet - Functional Safety


TI 80_0045 - Technical Information / Data Sheet - Functional Safety
  • Download Engelska
Documentation Details

TI 80_0046 - Technical Information / Datasheet


TI 80_0046 - Technical Information / Datasheet
  • Download Engelska
Documentation Details

TI059_19140990 - Datablad elektronisk bromslikriktare SK EBGR-1


TI059_19140990 - Datablad elektronisk bromslikriktare SK EBGR-1
  • Download Engelska
Documentation Details

E3000 - NORDAC - Electronic drive technology


E3000 - NORDAC - Electronic drive technology
  • Download Engelska
Documentation Details

A6091 - Drive solutions for packaging machinery


A6091 - Drive solutions for packaging machinery
  • Download Engelska
Documentation Details

DS1035 - Frequency Inverter for control cabinet installation - NORDAC PRO


DS1035 - Frequency Inverter for control cabinet installation - NORDAC PRO
  • Download Engelska
Documentation Details

F3060_E3000 - NORDAC PRO, SK 500P


F3060_E3000 - NORDAC PRO, SK 500P
  • Download Engelska
Documentation Details

C010001 - DIN EN 9001-certifikart | ISO 9001 :2015


C010001 - DIN EN 9001-certifikart | ISO 9001 :2015
  • Download Engelska
Documentation Details

C020028_SK5xxP - EAC Certificate of Conformity for Frequency Inverter - NORDAC PRO SK 500P


C020028_SK5xxP - EAC Certificate of Conformity for Frequency Inverter - NORDAC PRO SK 500P
  • Download Engelska
Documentation Details

C310601_CE (SK 5xxP) - Declaration of Conformity - SK 500P


C310601_CE (SK 5xxP) - Declaration of Conformity - SK 500P
  • Download Engelska
Documentation Details

C310602_acma - ACMA - Supplier’s Conformity Declaration


C310602_acma - ACMA - Supplier’s Conformity Declaration
  • Download Engelska
Documentation Details

C310901_CE - Declaration of Conformity SK TIE5-BT-Stick.


C310901_CE - Declaration of Conformity SK TIE5-BT-Stick.
  • Download Engelska
Documentation Details

Certificate for Frequency Inverter NORDAC PRO SK 5xxP - Certificate for Frequency Inverter with Safety Switch Off - NORDAC PRO SK 5xxP


Certificate for Frequency Inverter NORDAC PRO SK 5xxP - Certificate for Frequency Inverter with Safety Switch Off - NORDAC PRO SK 5xxP
  • Download Engelska
Documentation Details

UKCA Conformity Declaration - NORDAC PRO SK 500P - UKCA Declaration of Conformity - NORDAC PRO SK 500P


UKCA Conformity Declaration - NORDAC PRO SK 500P - UKCA Declaration of Conformity - NORDAC PRO SK 500P
  • Download Engelska
Documentation Details