News –
Custom-made drives for mixers and agitators
With robust MAXXDRIVE<sup>®</sup> industrial gear units and SAFOMI-NEMA adapters, NORD DRIVESYSTEMS offers tailor-made drive systems for agitating and mixing in process technology.
Brampton, ON, 2024-05-24
Stirring and mixing are of great importance in process technology and require customized drives. With the robust MAXXDRIVE® industrial gear units and the SAFOMI-NEMA adapters, NORD DRIVESYSTEMS offers the necessary powerful drive systems. Each agitator and mixer drive is precisely adapted to the respective requirements of the customer application.
With the MAXXDRIVE® industrial gear units in eleven sizes for torques from 15,000 to 282,000 Nm and SAFOMI-NEMA adapters, NORD offers highly efficient solutions for mixing and agitator applications. The robust drives are individually adapted to the heavy duty requirements of the respective application. Depending on the requirements, parallel shaft gear reducers or bevel gear reducers are used. The gear units are built according to the MONOBLOC principle developed by NORD and can therefore be equipped with large roller bearings, which guarantee a long service life.
DOWNLOAD the PDF with additional information and pictures. | PDF (643 KB)