NEW

NORDAC PRO - SK 500P - měnič frekvence

Jediný produkt s mnoha výhodami

  • Protection class: IP20, IP20
  • Power range: 0.25 - 22 kW
  • Protection class: IP20
  • Multi-protocol Ethernet interface
  • USB interface for voltage-free parameterisation
  • Multi-encoder interface for multiple axis operation
Addable Motor Size: , ,

The NORDAC PRO is a frequency inverter for all drive applications. Even in the basic SK 500P version, the NORDAC PRO provides great versatility. The advanced SK 530P version extends this scope and can be functionally extended with optional SK CU5 modules. The SK 550P has an integrated multi-protocol Ethernet interface for efficient connection to Ethernet-based control systems. Easy operation of the NORDAC PRO is achieved with a Bluetooth interface, an SD memory card as the parameter storage medium, firmware and operating data, as well as a USB interface which enables parameterisation of the voltage-free inverter “in the box”. Use of the latest components enables a very compact design and therefore space-saving installation.

  • Power range: 0.25 - 22 kW
  • Single-phase 200 - 240 V, 3-phase 380 - 480 V
  • Available as basic and advanced version
  • Protection class: IP20
  • Functional safety
  • SK TU5 plug-in control module
  • SK CU5 extension modules

  • 6x Digital In, 2x Digital Out, 2x relays, 2x Analogue In, 1x Analogue Out
  • Optional In/Out extension
  • Functional safety: STO, SS1
  • Integrated Ethernet interface can be configured for each parameter
  • Encoder interfaces: HTL, TTL RS422, SIN/COS, SSI, BISS, Hiperface, EnDat 2.1, CANopen
  • USB interface for voltage-free parameterisation
  • SD card slot for saving and transfer of parameter data
  • Plug-in control and power terminals for up to 2.2 kW
  • Parameter structure compatible with all NORD frequency inverters
  • Parameterisation via plug-in control module, NORDCON software tool or app
  • 4 parameter sets can be switched directly online
  • Motor brake management, lifting gear functionality
  • 4-quadrant operation with integrated brake chopper
  • V/f control, current vector control in open-loop and closed-loop mode
  • High precision regulation and large overload characteristics for synchronous and asynchronous motors
  • PLC functionality for drive-related functions
  • POSICON integrated positioning mode and synchronous operation
  • Integrated line filter

BU0600 - NORDAC PRO, SK 500P - základní manuál


BU0600 - NORDAC PRO, SK 500P - základní manuál
  • Download Česky
  • Download Anglicky
Documentation Details

F3060_E3000 - NORDAC PRO, SK 500P - brožura


F3060_E3000 - NORDAC PRO, SK 500P - brožura
  • Download Česky
  • Download Anglicky
Documentation Details

NORDCON

NORDCON

Soubory pro sběrnice

AG0103 - CiA 402 - Drive Profile-DS402, popis funkcí


AG0103 - CiA 402 - Drive Profile-DS402, popis funkcí
  • Download Anglicky
Documentation Details

AG0104 - SystemBus, popis funkce


AG0104 - SystemBus, popis funkce
  • Download Anglicky
Documentation Details

BU0000 - NORD CON Software Manuál


BU0000 - NORD CON Software Manuál
  • Download Anglicky
Documentation Details

BU0040 - Displeje a operátorské panely pro měniče NORD


BU0040 - Displeje a operátorské panely pro měniče NORD
  • Download Česky
  • Download Anglicky
Documentation Details

BU0550 - NORDAC - PLC manuál


BU0550 - NORDAC - PLC manuál
  • Download Anglicky
Documentation Details

BU0600 - NORDAC PRO, SK 500P - základní manuál


BU0600 - NORDAC PRO, SK 500P - základní manuál
  • Download Česky
  • Download Anglicky
Documentation Details

BU0610 - NORDAC PRO SK 5xxP - Polohovací funkce, doplňkový manuál


BU0610 - NORDAC PRO SK 5xxP - Polohovací funkce, doplňkový manuál
  • Download Česky
  • Download Anglicky
Documentation Details

BU0630 - NORDAC PRO SK 5xxP - Bezpečný stop


BU0630 - NORDAC PRO SK 5xxP - Bezpečný stop
  • Download Anglicky
Documentation Details

BU0641 - NORDAC PRO SK 5xxP - Stručný instalační manuál


BU0641 - NORDAC PRO SK 5xxP - Stručný instalační manuál
  • Download Česky
Documentation Details

BU0960 - manuál - NORDAC ACCESS BT, SK TIE5-BT


BU0960 - manuál - NORDAC ACCESS BT, SK TIE5-BT
  • Download Anglicky
Documentation Details

MI0500 - Příručka pro přechod z SK 5xxE na SK 5xxP


MI0500 - Příručka pro přechod z SK 5xxE na SK 5xxP
  • Download Anglicky
Documentation Details

SK HE5-EMC-... - Přehled typů EMC-sad pro měnič SK 5xxP


SK HE5-EMC-... - Přehled typů EMC-sad pro měnič SK 5xxP
  • Download Anglicky
Documentation Details

TI 275274601 - Kabel RJ12 - RJ12


TI 275274601 - Kabel RJ12 - RJ12
  • Download Anglicky
Documentation Details

TI 275274603 - Převodník SK TIE4-RS485-RS232


TI 275274603 - Převodník SK TIE4-RS485-RS232
  • Download Anglicky
Documentation Details

TI 275274604 - Převodník s kabelem SK TIE4-RS232-USB


TI 275274604 - Převodník s kabelem SK TIE4-RS232-USB
  • Download Anglicky
Documentation Details

TI 275298000 - SK CU5-STO


TI 275298000 - SK CU5-STO
  • Download Anglicky
Documentation Details

TI 275298200 - SK CU5-MLT


TI 275298200 - SK CU5-MLT
  • Download Anglicky
Documentation Details

TI 275299004 - Brzdný odpor, podstavný SK BRU5-1-240-050


TI 275299004 - Brzdný odpor, podstavný SK BRU5-1-240-050
  • Download Anglicky
Documentation Details

TI 275299101 - Brzdný odpor, podstavný SK BRU5-1-400-100


TI 275299101 - Brzdný odpor, podstavný SK BRU5-1-400-100
  • Download Anglicky
Documentation Details

TI 275299205 - Brzdný odpor, podstavný SK BRU5-2-220-200


TI 275299205 - Brzdný odpor, podstavný SK BRU5-2-220-200
  • Download Anglicky
Documentation Details

TI 275299210 - Brzdný odpor, podstavný SK BRU5-2-075-200


TI 275299210 - Brzdný odpor, podstavný SK BRU5-2-075-200
  • Download Anglicky
Documentation Details

TI 275299309 - Brzdný odpor, podstavný SK BRU5-3-300-100


TI 275299309 - Brzdný odpor, podstavný SK BRU5-3-300-100
  • Download Anglicky
Documentation Details

TI 275299512 - Brzdný odpor, podstavný SK BRU5-4-044-400


TI 275299512 - Brzdný odpor, podstavný SK BRU5-4-044-400
  • Download Anglicky
Documentation Details

TI 275299xxx - Přehled podstavných brzdných odporů SK BRU5-x-xxx-xxx


TI 275299xxx - Přehled podstavných brzdných odporů SK BRU5-x-xxx-xxx
  • Download Anglicky
Documentation Details

TI 275900210 - Datový list SK EBIOE-2


TI 275900210 - Datový list SK EBIOE-2
  • Download Anglicky
Documentation Details

TI 276992xxx - Motorové tlumivky SK CO5-500/xxx-C


TI 276992xxx - Motorové tlumivky SK CO5-500/xxx-C
  • Download Anglicky
Documentation Details

TI 276993xxx - Síťové tlumivky SK CI5-xxx/xxx-C


TI 276993xxx - Síťové tlumivky SK CI5-xxx/xxx-C
  • Download Anglicky
Documentation Details

TI 278282040 - Brzdný odpor, klecový SK BR2-100/400-C


TI 278282040 - Brzdný odpor, klecový SK BR2-100/400-C
  • Download Anglicky
Documentation Details

TI 278282060 - Brzdný odpor, klecový SK BR2-60/600-C


TI 278282060 - Brzdný odpor, klecový SK BR2-60/600-C
  • Download Anglicky
Documentation Details

TI 278282150 - Brzdný odpor, klecový SK BR2-30/1500-C


TI 278282150 - Brzdný odpor, klecový SK BR2-30/1500-C
  • Download Anglicky
Documentation Details

TI 278282220 - Brzdný odpor, klecový SK BR2-22/2200-C


TI 278282220 - Brzdný odpor, klecový SK BR2-22/2200-C
  • Download Anglicky
Documentation Details

TI 278282xxx - Brzdné odpory řady SK BR2 - přehled


TI 278282xxx - Brzdné odpory řady SK BR2 - přehled
  • Download Anglicky
Documentation Details

TI 278910150 - Technical Information / Data Sheet SK TIE5-CIO


TI 278910150 - Technical Information / Data Sheet SK TIE5-CIO
  • Download Anglicky
Documentation Details

TI 70-1801 - Technický list NORDAC PRO SK5xxP, 7.5 kW /S3 , vel. 3


TI 70-1801 - Technický list NORDAC PRO SK5xxP, 7.5 kW /S3 , vel. 3
  • Download Anglicky
Documentation Details

TI 80_0026 - Technická informace - Smart Oil Change


TI 80_0026 - Technická informace - Smart Oil Change
  • Download Anglicky
Documentation Details

TI 80_0035 - Technická informace - Energetická účinnost podle nařízení o ekodesignu 2019/1781


TI 80_0035 - Technická informace - Energetická účinnost podle nařízení o ekodesignu 2019/1781
  • Download Anglicky
Documentation Details

TI 80_0037 - Technická informace - Dimenzování ochranného vodiče


TI 80_0037 - Technická informace - Dimenzování ochranného vodiče
  • Download Anglicky
Documentation Details

TI 80_0041 - Technická informace - Silová instalace frekvenčních měničů


TI 80_0041 - Technická informace - Silová instalace frekvenčních měničů
  • Download Anglicky
Documentation Details

TI 80_0043 - Technická informace -WEEE - Likvidace podle "Směrnice pro elektrická a elektronická zařízení – ElektroG3"


TI 80_0043 - Technická informace -WEEE - Likvidace podle
  • Download Anglicky
Documentation Details

TI 80_0045 - Technická informace - funkce STO s PFH = 0 / PFD = 0


TI 80_0045 - Technická informace - funkce STO s PFH = 0 / PFD = 0
  • Download Anglicky
Documentation Details

TI 80_0046 - Technická informace - adaptéry a kabely pro Parametrboxy a připojení PC/NORDCON


TI 80_0046 - Technická informace - adaptéry a kabely pro Parametrboxy a připojení PC/NORDCON
  • Download Anglicky
Documentation Details

TI059_19140990 - Datový list Elektronický brzdový usměrňovač SK EBGR-1


TI059_19140990 - Datový list Elektronický brzdový usměrňovač SK EBGR-1
  • Download Anglicky
Documentation Details

E3000 - NORDAC - elektronika pohonů


E3000 - NORDAC - elektronika pohonů
  • Download Česky
  • Download Anglicky
Documentation Details

A6091 - Pohony pro balící stroje


A6091 - Pohony pro balící stroje
  • Download Anglicky
Documentation Details

DS1035 - NORDAC PRO - Měnič frekvence pro instalaci do rozvaděče


DS1035 - NORDAC PRO - Měnič frekvence pro instalaci do rozvaděče
  • Download Anglicky
Documentation Details

F3060_E3000 - NORDAC PRO, SK 500P - brožura


F3060_E3000 - NORDAC PRO, SK 500P - brožura
  • Download Česky
  • Download Anglicky
Documentation Details

C010001 - Certifikát DIN EN 9001 | ISO 9001 :2015


C010001 - Certifikát DIN EN 9001 | ISO 9001 :2015
  • Download Anglicky
Documentation Details

C020028_SK5xxP - EAC -certifikát shody pro měnič frekvence NORDAC PRO SK 500P


C020028_SK5xxP - EAC -certifikát shody pro měnič frekvence NORDAC PRO SK 500P
  • Download Anglicky
Documentation Details

C310601_CE (SK 5xxP) - Prohlášení o shodě - SK 500P


C310601_CE (SK 5xxP) - Prohlášení o shodě - SK 500P
  • Download Anglicky
Documentation Details

C310602_acma - ACMA - Supplier’s Conformity Declaration


C310602_acma - ACMA - Supplier’s Conformity Declaration
  • Download Anglicky
Documentation Details

C310901_CE - Prohlášení o shodě - SK TIE5-BT-Stick


C310901_CE - Prohlášení o shodě - SK TIE5-BT-Stick
  • Download Anglicky
Documentation Details

Certificate for Frequency Inverter NORDAC PRO SK 5xxP - Certifikát pro měniče frekvence s funkcí "Bezpečný stop" - NORDAC PRO SK 5xxP


Certificate for Frequency Inverter NORDAC PRO SK 5xxP - Certifikát pro měniče frekvence s funkcí
  • Download Anglicky
Documentation Details

UKCA Conformity Declaration - NORDAC PRO SK 500P - UKCA Declaration of Conformity - NORDAC PRO SK 500P


UKCA Conformity Declaration - NORDAC PRO SK 500P - UKCA Declaration of Conformity - NORDAC PRO SK 500P
  • Download Anglicky
Documentation Details