NEW
NORDAC PRO SK 500P -taajuusmuuttaja
Yksi tuote, lukemattomia hyötyjä
Addable Motor Size: | , , |
---|
The NORDAC PRO is a frequency inverter for all drive applications. Even in the basic SK 500P version, the NORDAC PRO provides great versatility. The advanced SK 530P version extends this scope and can be functionally extended with optional SK CU5 modules. The SK 550P has an integrated multi-protocol Ethernet interface for efficient connection to Ethernet-based control systems. Easy operation of the NORDAC PRO is achieved with a Bluetooth interface, an SD memory card as the parameter storage medium, firmware and operating data, as well as a USB interface which enables parameterisation of the voltage-free inverter “in the box”. Use of the latest components enables a very compact design and therefore space-saving installation.
- Power range: 0.25 - 22 kW
- Single-phase 200 - 240 V, 3-phase 380 - 480 V
- Available as basic and advanced version
- Protection class: IP20
- Functional safety
- SK TU5 plug-in control module
- SK CU5 extension modules
- 6x Digital In, 2x Digital Out, 2x relays, 2x Analogue In, 1x Analogue Out
- Optional In/Out extension
- Functional safety: STO, SS1
- Integrated Ethernet interface can be configured for each parameter
- Encoder interfaces: HTL, TTL RS422, SIN/COS, SSI, BISS, Hiperface, EnDat 2.1, CANopen
- USB interface for voltage-free parameterisation
- SD card slot for saving and transfer of parameter data
- Plug-in control and power terminals for up to 2.2 kW
- Parameter structure compatible with all NORD frequency inverters
- Parameterisation via plug-in control module, NORDCON software tool or app
- 4 parameter sets can be switched directly online
- Motor brake management, lifting gear functionality
- 4-quadrant operation with integrated brake chopper
- V/f control, current vector control in open-loop and closed-loop mode
- High precision regulation and large overload characteristics for synchronous and asynchronous motors
- PLC functionality for drive-related functions
- POSICON integrated positioning mode and synchronous operation
- Integrated line filter