Conveyors & Conveying Equipment

Drive solutions for bulk goods conveying

Conveyors differing with regard to the conveying direction (horizontal, vertical, inclining, declining), mass flow, conveyor length, and construction are needed to convey the bulk goods from process step to process step. Reliable and robust drives made by NORD DRIVESYSTEMS ensure an uninterrupted material flow.

NORD DRIVESYSTEMS offers complete drive solutions from a single source

MAXXDRIVE® XC Right-Angle Gear Units

Industrial gear units

  • 3- and 4-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

UNICASE Helical Bevel Gear Motor

Helical bevel gear unit with robust housing and high ratio

  • 0.12 kW - 200 kW
  • 180 Nm - 50,000 Nm
  • High power density
  • Low maintenance with long service life
  • High radial and axial loads

Standard asynchronous motors

Asynchronous motors

  • 0.12 kW - 55 kW
  • Protection class: freely selectable and therefore individually adaptable
  • Worldwide approvals and acceptances
  • Efficiency classes IE1 - IE4
  • Flexibly adjustable thanks to various motor options

NORDAC PRO SK 500E

Frequency inverter for control cabinet installation

  • Power range: 0.25 - 160 kW
  • Protection class: IP20
  • Flexibly adjustable thanks to scalable Ethernet interfaces
  • Scalable range of functions with plug-in optional modules
  • Multiple axis operation controllable via multi-encoder interface

NORDAC FLEX - SK 200E

Decentralised frequency inverter

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Versatile use with wall or motor mounting
  • Flexibly adjustable thanks to the modular design
  • High functionality for a wide range of applications

H+E Logistics

Systèmes d'entraînement pour des convoyeurs utilisés dans les entrailles de Londres

La ligne London Crossrail étend le réseau de transports en commun londonien avec une nouvelle liaison est-ouest. H+E Logistik GmbH est l'un des acteurs de ce chantier. Pour ses systèmes de convoyage chargés d'évacuer l'argile collante des puits de forage, la société a fait appel aux technologies d'entraînement de NORD.

SMIL

Motoréducteurs NORD pour la carrière de Durance Granulats

La SMIL utilise des entraînements NORD pour son nouveau système de convoyage dans la carrière de Durance Granulats. NORD a fourni une solution complète, spécialement adaptée aux besoins des convoyeurs à bande.

AS0304 - Drive solutions for belt conveyors in the bulk materials industry


AS0304 - Drive solutions for belt conveyors in the bulk materials industry
  • Download Français
  • Download Anglais
Documentation Details

AS0010 - Bucket elevator applications


AS0010 - Bucket elevator applications
  • Download Anglais
Documentation Details

AS0012 - Chain conveyors


AS0012 - Chain conveyors
  • Download Français
  • Download Anglais
Documentation Details

AS0011 - Screw conveyors


AS0011 - Screw conveyors
  • Download Français
  • Download Anglais
Documentation Details

S2000 - Sealing system for NORD geared motor


S2000 - Sealing system for NORD geared motor
  • Download Français
  • Download Anglais
Documentation Details

Find further information here: