- Versatile
- Communicative
- Intelligent
The new NORDAC PRO
NORDAC PRO SK 500P frequency inverters from NORD DRIVESYSTEMS are based on the latest technology and are perfect for all drive applications. The central innovations for the five-sized inverter family comprise the integrated multi-protocol Ethernet interface, the multi-encoder interface for multiple axis operation, a USB interface for voltage-free parameterisation and improved motor control.
Since spring 2022, our NORDAC PRO family covers a power range of 0.25 to 22 kW and is physically and functionally downward compatible.
Do you have any questions about the new NORDAC PRO? Our specialists are always at your disposal.
Contact us
The established family company Jütro has been producing a wide variety of foods for over 100 years. Special requirements provided the possibility to integrate the drives from NORD into the company’s existing Ethernet to enable automated processes and remote maintenance. This requirement could be met with the electronic drive technology from NORD.
To reference report
The NORDAC PRO provides optimal conditions for a wide application range. You are provided with high power in a very small space. For later use in operation, it is compatible with the NORDAC ACCESS BT and can be easily operated via a mobile device.
The NORDAC PRO is available with basic equipment or as an application inverter. Plug-in control terminals and plug-on modules for equipping the device further simplify the use.
Please note our privacy statement.
Register for our newsletter now to stay updated. Find out what is going on in the industry, benefit from our practical know-how, and take a look behind the scenes at NORD DRIVESYSTEMS.
Subscribe to our newsletter