NORDAC LINK - SK 250E - taajuusmuuttaja

Nopea asennus, helppo huolto

  • Power range: 0.37 - 7.5 kW
  • Protection class: IP55, IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

The NORDAC LINK is the convenient NORD drive solution for flexible decentralised installation. The NORDAC LINK can be freely configured as required and can therefore be adapted to a large variety of applications. The NORDAC LINK can be quickly and simply installed thanks to its high level of pluggability. Commissioning and servicing is quick and simple due to the integrated maintenance switch and local manual control options.

  • Power range: 0.37- 7.5 kW
  • 3-phase 380 - 500 V
  • Protection class: IP55, IP65
  • Flexible decentralised installation
  • Wall-mounted
  • Functional safety

  • 5x Digital In, 2x Digital Out, 2x Analogue In
  • Optional In/Out extension
  • Functional safety: STO, SS1, SLS, SSR, SDI, SOS, SSM and PROFIsafe
  • Ethernet interface can be extended for each option module
  • Encoder interfaces: HTL, CANopen
  • Simple installation and maintenance through complete pluggability, optional maintenance switch and local manual control
  • Parameter structure compatible with all NORD frequency inverters
  • Parameterisation via plug-in control module, NORDCON software tool or app
  • 4 parameter sets can be switched directly online
  • Integrated brake rectifier for motor brake control
  • High precision control through current vector control
  • Motor brake management, lifting gear functionality
  • 4-quadrant operation with integrated brake chopper
  • Energy saving function for partial load range
  • PLC-functionality for drive-related functions
  • V/f control, current vector control in open-loop and closed-loop mode
  • High precision regulation and large overload characteristics for synchronous and asynchronous motors (supplemented from left page)
  • POSICON integrated positioning mode and synchronous operation
  • Integrated line filter

F3025 - NORDDAC LINK taajuusmuuttaja hajautettuun asennukseen - Flyer


F3025 - NORDDAC LINK taajuusmuuttaja hajautettuun asennukseen - Flyer
  • Download Englanti
Documentation Details

BU0250 - NORDAC LINK - SK 250E-FDS - integroitu taajuusmuuttaja


BU0250 - NORDAC LINK - SK 250E-FDS - integroitu taajuusmuuttaja
  • Download Englanti
Documentation Details

NORDCON

NORDCON

AG0104 - System Bus, Functional Description


AG0104 - System Bus, Functional Description
  • Download Englanti
Documentation Details

BU0000 - Manuaali - NORDCON-ohjelma


BU0000 - Manuaali - NORDCON-ohjelma
  • Download Englanti
Documentation Details

BU0040 - Control and Parameter Boxes for NORDAC Frequency Inverters


BU0040 - Control and Parameter Boxes for NORDAC Frequency Inverters
  • Download Englanti
Documentation Details

BU0210 - POSICON Positioning Control SK 200E & SK 250E-FDS


BU0210 - POSICON Positioning Control SK 200E & SK 250E-FDS
  • Download Englanti
Documentation Details

BU0235 - Functional Safety Manual for Series SK 250E-FDS


BU0235 - Functional Safety Manual for Series SK 250E-FDS
  • Download Englanti
Documentation Details

BU0250 - NORDAC LINK - SK 250E-FDS - integroitu taajuusmuuttaja


BU0250 - NORDAC LINK - SK 250E-FDS - integroitu taajuusmuuttaja
  • Download Englanti
Documentation Details

BU0255 - Manual AS-Interface for NORDAC LINK SK 270E-FDS, SK 280E-FDS


BU0255 - Manual AS-Interface for NORDAC LINK SK 270E-FDS, SK 280E-FDS
  • Download Englanti
Documentation Details

BU0550 - NORDAC - PLC Functionality Manual


BU0550 - NORDAC - PLC Functionality Manual
  • Download Englanti
Documentation Details

BU0960 - manual - NORDAC ACCESS BT, SK TIE5-BT


BU0960 - manual - NORDAC ACCESS BT, SK TIE5-BT
  • Download Englanti
Documentation Details

BU2100 - Manuaali - EtherNet/IP


BU2100 - Manuaali - EtherNet/IP
  • Download Englanti
Documentation Details

BU2300 - Manuaali - Ethernet EtherCAT


BU2300 - Manuaali - Ethernet EtherCAT
  • Download Englanti
Documentation Details

BU2400 - Manuaali - PROFINET IO


BU2400 - Manuaali - PROFINET IO
  • Download Englanti
Documentation Details

BU2500 - Manuaali - CANopen


BU2500 - Manuaali - CANopen
  • Download Englanti
Documentation Details

BU2600 - Manuaali - DeviceNet


BU2600 - Manuaali - DeviceNet
  • Download Englanti
Documentation Details

BU2700 - Manuaali - Profibus DP


BU2700 - Manuaali - Profibus DP
  • Download Englanti
Documentation Details

BU2800 - Manuaali - PROFIsafe


BU2800 - Manuaali - PROFIsafe
  • Download Englanti
Documentation Details

BU2900 - Industrial Ethernet for NORDAC frequency inverter


BU2900 - Industrial Ethernet for NORDAC frequency inverter
  • Download Englanti
Documentation Details

Data Sheet SC P4GA12 HQ4SPM HQ4SPF xxx UL - Technical Information / Datasheet SC P4GA12 HQ4SPM HQ4SPF xxx UL


Data Sheet SC P4GA12 HQ4SPM HQ4SPF xxx UL - Technical Information / Datasheet SC P4GA12 HQ4SPM HQ4SPF xxx UL
  • Download Englanti
Documentation Details

Data sheet SK CE-HQ2-K-BRW5-OE-2_0M - Tech. Information / Data sheet SK CE-HQ2-K-BRW5-OE-2_0M


Data sheet SK CE-HQ2-K-BRW5-OE-2_0M - Tech. Information / Data sheet SK CE-HQ2-K-BRW5-OE-2_0M
  • Download Englanti
Documentation Details

Datasheet SC H4S2.5 HQ8SPM H10E1SMF xxx - Technical Information / Datasheet SC H4S2.5 HQ8SPM H10E1SMF xxx


Datasheet SC H4S2.5 HQ8SPM H10E1SMF xxx - Technical Information / Datasheet SC H4S2.5 HQ8SPM H10E1SMF xxx
  • Download Englanti
Documentation Details

Datasheet SC H4S2.5 HQ8SPM OE25A4 xxx UL - Technical Information / Datasheet SC H4S2.5 HQ8SPM OE25A4 xxx UL


Datasheet SC H4S2.5 HQ8SPM OE25A4 xxx UL - Technical Information / Datasheet SC H4S2.5 HQ8SPM OE25A4 xxx UL
  • Download Englanti
Documentation Details

Datasheet SC H4S2.5 HQ8SPM OE32A4 xxx UL - Technical Information / Datasheet SC H4S2.5 HQ8SPM OE32A4 xxx UL


Datasheet SC H4S2.5 HQ8SPM OE32A4 xxx UL - Technical Information / Datasheet SC H4S2.5 HQ8SPM OE32A4 xxx UL
  • Download Englanti
Documentation Details

Datasheet SC H4S2.5 HQ8SPM OE32A5 xxx UL - Technical Information / Datasheet SC H4S2.5 HQ8SPM OE32A5 xxx UL


Datasheet SC H4S2.5 HQ8SPM OE32A5 xxx UL - Technical Information / Datasheet SC H4S2.5 HQ8SPM OE32A5 xxx UL
  • Download Englanti
Documentation Details

Datasheet SC H4S4 HQ8SPM OE32A6 xxx UL - Technical Information / Datasheet SC H4S4 HQ8SPM OE32A6 xxx UL


Datasheet SC H4S4 HQ8SPM OE32A6 xxx UL - Technical Information / Datasheet SC H4S4 HQ8SPM OE32A6 xxx UL
  • Download Englanti
Documentation Details

TI 19551580-83 - Techical Information / Datasheet Kabel IG-IGx1P (OE-IG-A8F straight)


TI 19551580-83 - Techical Information / Datasheet Kabel IG-IGx1P (OE-IG-A8F straight)
  • Download Englanti
Documentation Details

TI 275271000 - Internal Bus Interface SK CU4-PBR


TI 275271000 - Internal Bus Interface SK CU4-PBR
  • Download Englanti
Documentation Details

TI 275271001 - Internal Bus Interface SK CU4-CAO


TI 275271001 - Internal Bus Interface SK CU4-CAO
  • Download Englanti
Documentation Details

TI 275271002 - Internal Bus Interface SK CU4-DEV


TI 275271002 - Internal Bus Interface SK CU4-DEV
  • Download Englanti
Documentation Details

TI 275271006 - TEKNISET TIEDOT / ERITTELY SK CU4-IOE


TI 275271006 - TEKNISET TIEDOT / ERITTELY SK CU4-IOE
  • Download Englanti
Documentation Details

TI 275271007 - TEKNISET TIEDOT / ERITTELY SK CU4-IOE2


TI 275271007 - TEKNISET TIEDOT / ERITTELY SK CU4-IOE2
  • Download Englanti
Documentation Details

TI 275271014 - External Bus Interface SK CU4-PNS


TI 275271014 - External Bus Interface SK CU4-PNS
  • Download Englanti
Documentation Details

TI 275271015 - Internal Bus Interface SK CU4-PNT


TI 275271015 - Internal Bus Interface SK CU4-PNT
  • Download Englanti
Documentation Details

TI 275271017 - Internal Bus Interface SK CU4-ECT


TI 275271017 - Internal Bus Interface SK CU4-ECT
  • Download Englanti
Documentation Details

TI 275271019 - Internal Bus Interface SK CU4-EIP


TI 275271019 - Internal Bus Interface SK CU4-EIP
  • Download Englanti
Documentation Details

TI 275271027 - Technical Information / Data Sheet - SK CU4-ETH


TI 275271027 - Technical Information / Data Sheet - SK CU4-ETH
  • Download Englanti
Documentation Details

TI 275271500 - SK CU4-PBR-C Internal Bus Interface


TI 275271500 - SK CU4-PBR-C Internal Bus Interface
  • Download Englanti
Documentation Details

TI 275271501 - SK CU4-CAO-C Internal Bus Interface


TI 275271501 - SK CU4-CAO-C Internal Bus Interface
  • Download Englanti
Documentation Details

TI 275271502 - Internal Bus Interface SK CU4-DEV-C


TI 275271502 - Internal Bus Interface SK CU4-DEV-C
  • Download Englanti
Documentation Details

TI 275271506 - Data Sheet IO Extension SK CU4-IOE-C


TI 275271506 - Data Sheet IO Extension SK CU4-IOE-C
  • Download Englanti
Documentation Details

TI 275271507 - IO Extension SK CU4-IOE2-C


TI 275271507 - IO Extension SK CU4-IOE2-C
  • Download Englanti
Documentation Details

TI 275271515 - Tekniset tiedot SK CU4-PNT-C (pdf)


TI 275271515 - Tekniset tiedot SK CU4-PNT-C (pdf)
  • Download Englanti
Documentation Details

TI 275271517 - Tekniset tiedot SK CU4-ECT-C (pdf)


TI 275271517 - Tekniset tiedot SK CU4-ECT-C (pdf)
  • Download Englanti
Documentation Details

TI 275271519 - Tekniset tiedot SK CU4-EIP-C (pdf)


TI 275271519 - Tekniset tiedot SK CU4-EIP-C (pdf)
  • Download Englanti
Documentation Details

TI 275271527 - Technical Information / Data Sheet - SK CU4-ETH-C


TI 275271527 - Technical Information / Data Sheet - SK CU4-ETH-C
  • Download Englanti
Documentation Details

TI 275274281 - Technical Information / Data Sheet SK CE-HQ2-K-BRW5-OE-3UL


TI 275274281 - Technical Information / Data Sheet SK CE-HQ2-K-BRW5-OE-3UL
  • Download Englanti
Documentation Details

TI 275274502 - AS Interface SK TIE4-M12-ASI


TI 275274502 - AS Interface SK TIE4-M12-ASI
  • Download Englanti
Documentation Details

TI 275274513 - Connection Extension SK TIE4-M12-ASI-AUX


TI 275274513 - Connection Extension SK TIE4-M12-ASI-AUX
  • Download Englanti
Documentation Details

TI 275274519 - Safe Stop Input SK TIE4-M12-SH-IN


TI 275274519 - Safe Stop Input SK TIE4-M12-SH-IN
  • Download Englanti
Documentation Details

TI 275274601 - Data Sheet Cable Set SK TIE4-RJ12-RJ12


TI 275274601 - Data Sheet Cable Set SK TIE4-RJ12-RJ12
  • Download Englanti
Documentation Details

TI 275274874-879 SC - Technical Information / Data Sheet SC S5Y0.25 M12-A5SMM M12-A5SMF xxx


TI 275274874-879 SC - Technical Information / Data Sheet SC S5Y0.25 M12-A5SMM M12-A5SMF xxx
  • Download Englanti
Documentation Details

TI 275281132 - Technical Information / Data Sheet - SK TU4-ETH


TI 275281132 - Technical Information / Data Sheet - SK TU4-ETH
  • Download Englanti
Documentation Details

TI 275281182 - Technical Information / Data Sheet - SK TU4-ETH-C


TI 275281182 - Technical Information / Data Sheet - SK TU4-ETH-C
  • Download Englanti
Documentation Details

TI 275281233 - Technical Information / Data Sheet - SK TU4-ETH-M12


TI 275281233 - Technical Information / Data Sheet - SK TU4-ETH-M12
  • Download Englanti
Documentation Details

TI 275281283 - Technical Information / Data Sheet - SK TU4-ETH-M12-C


TI 275281283 - Technical Information / Data Sheet - SK TU4-ETH-M12-C
  • Download Englanti
Documentation Details

TI 278281070 - Chassis Braking Resistor SK BRW5-1-300-225


TI 278281070 - Chassis Braking Resistor SK BRW5-1-300-225
  • Download Englanti
Documentation Details

TI 278281071 - Chassis Braking Resistor SK BRW5-2-150-450


TI 278281071 - Chassis Braking Resistor SK BRW5-2-150-450
  • Download Englanti
Documentation Details

TI 278910150 - Technical Information / Data Sheet SK TIE5-CIO


TI 278910150 - Technical Information / Data Sheet SK TIE5-CIO
  • Download Englanti
Documentation Details

TI 80_0020 - Technical Information - Climate Classes


TI 80_0020 - Technical Information - Climate Classes
  • Download Englanti
Documentation Details

TI 80_0026 - Technical Information / Data Sheet - Smart Oil Change


TI 80_0026 - Technical Information / Data Sheet - Smart Oil Change
  • Download Englanti
Documentation Details

TI 80_0035 - Energy Efficiency According to Ecodesign Regulation 2019/1781


TI 80_0035 - Energy Efficiency According to Ecodesign Regulation 2019/1781
  • Download Englanti
Documentation Details

TI 80_0043 - Technical Information - WEEE - Disposal According to "Electrical and Electronic Equipment Directive – ElektroG3"


TI 80_0043 - Technical Information - WEEE - Disposal According to
  • Download Englanti
Documentation Details

TI 80_0046 - Technical Information / Datasheet


TI 80_0046 - Technical Information / Datasheet
  • Download Englanti
Documentation Details

TI_19551584-87 - Technical Information / Datasheet Cable IG-IGx1P - OE-IG-A8F Angled


TI_19551584-87 - Technical Information / Datasheet Cable IG-IGx1P - OE-IG-A8F Angled
  • Download Englanti
Documentation Details

TI_275274240- 242 - Technical Information / Data Sheet SC P4GA14 HQ4SPF OE xxx UL


TI_275274240- 242 - Technical Information / Data Sheet SC P4GA14 HQ4SPF OE xxx UL
  • Download Englanti
Documentation Details

TI_275274246-247 - Technical Information / Datasheet SC H4GA12 HQ42SPF OE xxx UL


TI_275274246-247 - Technical Information / Datasheet SC H4GA12 HQ42SPF OE xxx UL
  • Download Englanti
Documentation Details

TI_275274256-257 - Technical Information / Datasheet SC H4GA12 HQ42SPM HQ42SPF xxx UL


TI_275274256-257 - Technical Information / Datasheet SC H4GA12 HQ42SPM HQ42SPF xxx UL
  • Download Englanti
Documentation Details

TI_275274645-647 - Technical Information / Data Sheet SC S5Y0.25 M12-A5SMM M12-A8SMF xxx


TI_275274645-647 - Technical Information / Data Sheet SC S5Y0.25 M12-A5SMM M12-A8SMF xxx
  • Download Englanti
Documentation Details

TI_275274675-677 - Technical Information / Data Sheet SC S4Y0.34 M12-B4SMM M12-A8SMF xxx


TI_275274675-677 - Technical Information / Data Sheet SC S4Y0.34 M12-B4SMM M12-A8SMF xxx
  • Download Englanti
Documentation Details

TI_275274800- 803 - Technical Information / Datasheet SC H4S2.5 HQ8SPM OE20A4 xxx UL


TI_275274800- 803 - Technical Information / Datasheet SC H4S2.5 HQ8SPM OE20A4 xxx UL
  • Download Englanti
Documentation Details

TI_275274839-843 - Technical Information / Data Sheet SC P4G2.5 HQ4SPF OE xxx


TI_275274839-843 - Technical Information / Data Sheet SC P4G2.5 HQ4SPF OE xxx
  • Download Englanti
Documentation Details

TI_275274845- 848 - Technical Information / Data Sheet SC H4G4 HQ42SPF OE xxx


TI_275274845- 848 - Technical Information / Data Sheet SC H4G4 HQ42SPF OE xxx
  • Download Englanti
Documentation Details

TI_275274850-853-885-889 - Techical Information / Datasheet SC P4G4 HQ4SPM HQ4SPF xxx


TI_275274850-853-885-889 - Techical Information / Datasheet SC P4G4 HQ4SPM HQ4SPF xxx
  • Download Englanti
Documentation Details

TI_275274855- 858 - Techical Information / Data Sheet SC H4G4 HQ42SPM HQ42SPF xxx


TI_275274855- 858 - Techical Information / Data Sheet SC H4G4 HQ42SPM HQ42SPF xxx
  • Download Englanti
Documentation Details

TI_275274865-868 - Technical Information / Datasheet SC S5Y0.25 M12-A5SMM OEF xxx


TI_275274865-868 - Technical Information / Datasheet SC S5Y0.25 M12-A5SMM OEF xxx
  • Download Englanti
Documentation Details

TI_275274881 - Technical Information / Data Sheet SK CE-HQ2-K-BRW5-OE-2UL


TI_275274881 - Technical Information / Data Sheet SK CE-HQ2-K-BRW5-OE-2UL
  • Download Englanti
Documentation Details

TI_275274890- 893 - Technical Information / Data Sheet SK CE-A5F-AGC-A5F-xxM


TI_275274890- 893 - Technical Information / Data Sheet SK CE-A5F-AGC-A5F-xxM
  • Download Englanti
Documentation Details

TI_275274895- 898 - Technical Information / Datasheet SK CE-B4M-IGC-B5F-xxM


TI_275274895- 898 - Technical Information / Datasheet SK CE-B4M-IGC-B5F-xxM
  • Download Englanti
Documentation Details

E3000 - NORDAC - Electronic drive technology


E3000 - NORDAC - Electronic drive technology
  • Download Englanti
Documentation Details

A6065 - Drive Solutions for the Tire Industry


A6065 - Drive Solutions for the Tire Industry
  • Download Englanti
Documentation Details

A6080 - Drive Solutions for Corrugated Board Floor Conveyors


A6080 - Drive Solutions for Corrugated Board Floor Conveyors
  • Download Englanti
Documentation Details

AS0309 - Integrated Relay Board


AS0309 - Integrated Relay Board
  • Download Englanti
Documentation Details

F3025 - NORDDAC LINK taajuusmuuttaja hajautettuun asennukseen - Flyer


F3025 - NORDDAC LINK taajuusmuuttaja hajautettuun asennukseen - Flyer
  • Download Englanti
Documentation Details

C010001 - Certificate DIN EN 9001 | ISO 9001 :2015


C010001 - Certificate DIN EN 9001 | ISO 9001 :2015
  • Download Englanti
Documentation Details

C020028_SK2x5E-FDS - EAC Certificate of Conformity for Frequency Inverter - NORDAC LINK SK 2x5E FDS


C020028_SK2x5E-FDS - EAC Certificate of Conformity for Frequency Inverter - NORDAC LINK SK 2x5E FDS
  • Download Englanti
Documentation Details

C310701_CE - Declaration of Conformity (EU) - NORDAC LINK - SK 250E-FDS ... (C310701)


C310701_CE - Declaration of Conformity (EU) - NORDAC LINK - SK 250E-FDS ... (C310701)
  • Download Englanti
Documentation Details

C310901_CE - Declaration of Conformity SK TIE5-BT-Stick.


C310901_CE - Declaration of Conformity SK TIE5-BT-Stick.
  • Download Englanti
Documentation Details

C312900 - Declaration of Conformity for Frequency Inverter NORDAC LINK SK 250E - Australia - ACMA


C312900 - Declaration of Conformity for Frequency Inverter NORDAC LINK SK 250E - Australia - ACMA
  • Download Englanti
Documentation Details

C350900_0821 - UKCA Declaration of Conformity - NORDAC LINK SK 250E


C350900_0821 - UKCA Declaration of Conformity - NORDAC LINK SK 250E
  • Download Englanti
Documentation Details

Certificate for Failsafe I/O module - SK CU4-PROFIsafe - Certificate for Failsafe I/O Module - SK CU4-PROFIsafe


Certificate for Failsafe I/O module - SK CU4-PROFIsafe - Certificate for Failsafe I/O Module - SK CU4-PROFIsafe
  • Download Englanti
Documentation Details

Certificate for Frequency Inverter SK 2x0E-FDS - Certificate for Frequency Inverter With Safety Switch Off - SK 2x0E-FDS


Certificate for Frequency Inverter SK 2x0E-FDS - Certificate for Frequency Inverter With Safety Switch Off - SK 2x0E-FDS
  • Download Englanti
Documentation Details

Certificate of Conformity: Motors & Gearmotors - NORD Russia - DIN EN 9001 / ISO 9001:2008 -sertifikaatti / NORD (China) Power Transmission Co. Ltd.


Certificate of Conformity: Motors & Gearmotors - NORD Russia - DIN EN 9001 / ISO 9001:2008 -sertifikaatti / NORD (China) Power Transmission Co. Ltd.
  • Download Englanti
Documentation Details