NEW

NORDAC ON/ON+/ON PURE - SK 300P - Variateur de fréquence

Forte concentration, fonction optimale

  • Power range: 0.37 - 3 kW
  • Protection class: IP55, IP66, IP69 (in preparation)
  • Wall or motor mounting
  • Ethernet communication for integration
  • Plug-and-Play solution for fast commissioning

The decentralised frequency inverter particularly serves the special requirements of horizontal conveyor technology. The NORDAC ON has been developed for IE3 drives while the NORDAC ON+ has been optimised for the combination with the IE5+ synchronous motor. With its housing form, the NORDAC ON PURE was specially designed for the food & beverage industry. The product series is characterised by an integrated Ethernet interface and full pluggability as well as a very compact design. An economic plug-and-play solution for IIoT environments

  • Power range: 0.37–3 kW
  • 3-phase 380–480 V
  • NORDAC ON for IE3 drives, NORDAC ON+ for IE5+ drives, NORDAC ON PURE with IE5+ drives for F&B
  • Protection class: IP55, IP66, IP69
  • Functional safety

  • 4x Digital In, 2x Digital Out
  • Functional safety: STO, SS1
  • Integrated Ethernet interface (PROFINET, EtherCAT, EtherNet/IP) configurable via parameter
  • Firmware update via Ethernet
  • Encoder interfaces: RS-485
  • Simple installation and maintenance due to full pluggability
  • Parameter structure compatible with all NORD frequency inverters
  • Parameterisable via plug-in control module, NORDCON software tool or App
  • 4 parameter sets which can be switched directly online
  • 4-quadrant operation with integrated brake chopper
  • V/f control, current vector control in open-loop and closed-loop mode
  • High precision control and high overload characteristics for synchronous and asynchronous motors
  • PLC functionality for drive-related functions
  • POSICON – Integrated positioning mode
  • Integrated line filter

S9013 - NORDAC ON


S9013 - NORDAC ON
  • Download Anglais
Documentation Details

NORDCON

NORDCON

BU0000 - Manuel d'utilisation du logiciel NORD CON


BU0000 - Manuel d'utilisation du logiciel NORD CON
  • Download Anglais
Documentation Details

BU0040 - Boîtiers de commande et de paramétrage pour convertisseur de fréquence NORD


BU0040 - Boîtiers de commande et de paramétrage pour convertisseur de fréquence NORD
  • Download Français
  • Download Anglais
Documentation Details

BU0550 - NORDAC - Manuel d'utilisation PLC


BU0550 - NORDAC - Manuel d'utilisation PLC
  • Download Français
  • Download Anglais
Documentation Details

BU0800 - Manual containing installation instructions – NORDAC ON (SK 300P series) – Frequency inverters


BU0800 - Manual containing installation instructions – NORDAC ON (SK 300P series) – Frequency inverters
  • Download Anglais
Documentation Details

BU0810 - POSICON - Commande de positionnement à partir de NORDAC ON/ON+, SK 300P


BU0810 - POSICON - Commande de positionnement à partir de NORDAC ON/ON+, SK 300P
  • Download Anglais
Documentation Details

BU0820 - NORDAC ON/ON+, SK 300P - Industrial Ethernet


BU0820 - NORDAC ON/ON+, SK 300P - Industrial Ethernet
  • Download Anglais
Documentation Details

BU0830 - Functional safety- supplementary instructions for SK 300P series


BU0830 - Functional safety- supplementary instructions for SK 300P series
  • Download Français
  • Download Anglais
Documentation Details

BU0960 - manual - NORDAC ACCESS BT, SK TIE5-BT


BU0960 - manual - NORDAC ACCESS BT, SK TIE5-BT
  • Download Anglais
Documentation Details

TI275274601 - Fiche technique Câble de raccordement SK TIE4-RJ12-RJ12


TI275274601 - Fiche technique Câble de raccordement SK TIE4-RJ12-RJ12
  • Download Anglais
Documentation Details

TI275274603 - SK TIE4-RS485-RS232


TI275274603 - SK TIE4-RS485-RS232
  • Download Anglais
Documentation Details

TI275274604 - SK TIE4-RS232-USB


TI275274604 - SK TIE4-RS232-USB
  • Download Anglais
Documentation Details

TI278910150 - SK TIE5-CIO


TI278910150 - SK TIE5-CIO
  • Download Anglais
Documentation Details

TI80_0035 - Energy Efficiency According to Ecodesign Regulation 2019/1781


TI80_0035 - Energy Efficiency According to Ecodesign Regulation 2019/1781
  • Download Anglais
Documentation Details

TI80_0037 - Fiche technique - Conception d'un conducteur de protection


TI80_0037 - Fiche technique - Conception d'un conducteur de protection
  • Download Anglais
Documentation Details

TI80_0043 - Technical Information - WEEE - Disposal According to "Electrical and Electronic Equipment Directive – ElektroG3"


TI80_0043 - Technical Information - WEEE - Disposal According to
  • Download Anglais
Documentation Details

TI80_0046 - Technical Information / Datasheet


TI80_0046 - Technical Information / Datasheet
  • Download Anglais
Documentation Details

TI_275274218-221 - Technical Information / Data Sheet SK H6G2.5 NQ16SPF OE xxx UL


TI_275274218-221 - Technical Information / Data Sheet SK H6G2.5 NQ16SPF OE xxx UL
  • Download Anglais
Documentation Details

TI_275274617-619 - Technical Information / Data Sheet SC H4S1 ST8SMM OE20A4 xxx UL WOB


TI_275274617-619 - Technical Information / Data Sheet SC H4S1 ST8SMM OE20A4 xxx UL WOB
  • Download Anglais
Documentation Details

TI_275274621-623 - Technical Information / Data Sheet SC H4S1 ST8SMM OE25A4 xxx UL WOB


TI_275274621-623 - Technical Information / Data Sheet SC H4S1 ST8SMM OE25A4 xxx UL WOB
  • Download Anglais
Documentation Details

TI_275274685-687 - Technical Information / Datasheet SC H4S1 ST8SMM HQ8SMF xxx UL


TI_275274685-687 - Technical Information / Datasheet SC H4S1 ST8SMM HQ8SMF xxx UL
  • Download Anglais
Documentation Details

TI_275274690-692 - Technical Information / Data Sheet SC H4S1 ST8SMM OE20A4 xxx UL


TI_275274690-692 - Technical Information / Data Sheet SC H4S1 ST8SMM OE20A4 xxx UL
  • Download Anglais
Documentation Details

TI_275274695-697 - Technical Information / Data Sheet SC H4S1 ST8SMM OE25A4 xxx UL


TI_275274695-697 - Technical Information / Data Sheet SC H4S1 ST8SMM OE25A4 xxx UL
  • Download Anglais
Documentation Details

E3000 - Catalogue – NORDAC Electronic drive technology


E3000 - Catalogue – NORDAC Electronic drive technology
  • Download Français
  • Download Anglais
Documentation Details

S9013 - NORDAC ON


S9013 - NORDAC ON
  • Download Anglais
Documentation Details

C010001 - Certificate DIN EN 9001 | ISO 9001 :2015


C010001 - Certificate DIN EN 9001 | ISO 9001 :2015
  • Download Anglais
Documentation Details

C310001 - Declaration of Conformity - NORDAC ON/ON+, SK 300P (C310001)


C310001 - Declaration of Conformity - NORDAC ON/ON+, SK 300P (C310001)
  • Download Anglais
Documentation Details

C310002 - Certificate According to EN 61800-5-2:2017


C310002 - Certificate According to EN 61800-5-2:2017
  • Download Anglais
Documentation Details

C310004 - Supplier’s declaration of conformity -acma


C310004 - Supplier’s declaration of conformity -acma
  • Download Anglais
Documentation Details

C330001 - Certificate for Frequency Inverter With Safety Switch Off - NORDAC ON SK 3xxP


C330001 - Certificate for Frequency Inverter With Safety Switch Off - NORDAC ON SK 3xxP
  • Download Anglais
Documentation Details

C352000 - UKCA Declaration of Conformity - NORDAC ON/ON+ SK 300P


C352000 - UKCA Declaration of Conformity - NORDAC ON/ON+ SK 300P
  • Download Anglais
Documentation Details