PACK EXPO is one of the largest packaging and processing conventions in North America with over 45,000 expected attendees and 2,600 exhibitors registered to attend this year’s convention November 3 – 6, 2024 in Chicago, IL. With the industry constantly changing, the show enables attendees to experience innovative solutions in action, learn from experts hosting educational sessions, and enjoy networking and idea-sharing in person. NORD DRIVESYSTEMS, a worldwide solution leader providing high-efficiency, reliable drive systems, will be attending this year’s event showcasing their modular drive solutions engineered for high-volume packaging applications. Visit NORD at Booth N-5024 to view these innovative, intelligent packaging solutions first-hand. IE5+ Permanent Magnet Synchronous Motors IE5+ synchronous motors deliver consistently high operational efficiency, even at partial loads and low speeds. Their constant torque over a wide speed range enables variant reduction, significantly reduces operating costs, and produces a fast Return on Investment (ROI). A smooth surface version is available for high corrosion resistance and easy cleaning ( TENV design ) as well as a finned, ventilated version for optimized heat dissipation in heavy traffic systems ( TEFC design ). IE5+ motors are fully matched with NORD’s modular products to form a complete drive solution. NORDAC ON/ON+ Variable Frequency Drives NORDAC ON/ON+ variable frequency drives were developed to meet the special requirements of horizontal conveyor technology. Two versions of the VFD are available; NORDAC ON is compatible with IE3 motors while the NORDAC ON+ is optimized for use with high-efficiency IE5+ synchronous motors. These drives provide an economic solution for IIoT environments with an integrated industrial Ethernet interface, integrated PLC for drive-related functions, and firmware updates via Ethernet. Full Plug & Play capabilities make commissioning quick and simple whether for wall or motor mounting. Additionally, POSICON integrated positioning mode and high precision control ensure smooth, precise operation for packaging systems. LogiDrive Complete Drive Solution LogiDrive® is a complete drive solution from NORD that reduces planning and commissioning efforts through a standardized, service-friendly system configured precisely to application requirements. Basic versions are available with economic IE3 electric motors while advanced versions include IE5+ PMS motors for increased efficiency and reduced system variants. When combined with a decentralized variable frequency drive such as NORDAC FLEX, NORDAC LINK, or NORDAC ON/ON+, the drives reliably convey packaging material, drive tools, form and seal packages, and more. DuoDrive Integrated Gear Unit and Motor DuoDrive is an ultra-modern integrated gear unit/motor concept with a smooth body design. It combines a high-efficiency IE5+ permanent magnet synchronous motor with a single-stage helical gear unit in one compact housing. The drive features an extremely high system efficiency of up to 92% - resulting in a significantly reduced Total Cost of Ownership (TCO) compared to other drive systems. This solution is well-suited for packaging systems thanks to its simple Plug & Play commissioning, high power density, and quiet operation. DuoDrive additionally offers flexible attachment options, a wide variety of motor connectivity options, and IP69K surface treatment for wash-down environments. Condition Monitoring for Predictive Maintenance The Industrial Internet of Things (IIoT) focuses on internet usage in industrial processes and utilizes intelligent, connected devices for attaining and accessing data. Condition monitoring solutions for predictive maintenance systems are directly integrated into NORD variable frequency drives to record drive and status data continuously or periodically. Important information can then be derived from the data analysis to proactively maintain systems, reduce downtime, and increase operational efficiency of the entire plant. Learn more about NORD’s reliable, high-efficiency packaging solutions ahead of the show by visiting https://digital-trade-fair.nord.com/en-us/pack-expo and joining them at Booth N-5024.
Overhead conveyor drives from NORD DRIVESYSTEMS are engineered with long-lasting performance and durability in mind. They feature high quality components, heavy-duty construction, and an output mounting flange and shaft for easy drop-in replacement of industry-standard footprints. These characteristics make overhead conveyor drives an ideal solution for meat and poultry processing, automotive assembly, and other manufacturing systems where utilization of vertical space is required. <h2>NORD's Overhead Conveyor Drives: Enhanced Durability and Maintenance Features</h2> As a standard, each drive is outfitted with a VL3 spread bearing design with oil safe dry cavity that enables high overhung loads and thrust loads to be efficiently absorbed, extending bearing life and reducing maintenance. In addition to the dry cavity, overhead conveyor drives are also equipped with an optimized oil leakage protection system with QUADRILIP seals to further protect the internal gearing. In the event an oil leak develops, oil flowing past the seals is redirected into the dry cavity by the output shaft oil slinger. An oil sight glass comes standard, but an optional oil proximity sensor can also be incorporated to quickly indicate the oil level of the gear unit. At the bottom of the assembly is a large spherical roller protected by a grease-packed double lip shaft seal to protect wear parts and increase overall service life. <h2>NORD's Overhead Conveyor Drives: Powerful and Flexible</h2> NORD’s overhead conveyor drives are available in 3 case sizes, delivering output torques up to 75,225 lb-in. and power up to 60 hp. Constant high torque enables the drives to consistently operate a wide range of conveying systems with varying load size and like all NORD gear units, they are constructed with heavy-duty, single-piece UNICASE housings that are precisely machined with internal reinforcements to increase strength and rigidity. Additionally, the right-angle design of these units offers ease of mounting, even in applications with ceiling constraints. The modular design also offers flexibility with multiple input options such as integral motors, NEMA or IEC motor adapters, solid input shafts, and custom motor adapters (servos, hydraulic motors, etc.). NORD’s gear cutting technology allows for large ratios per gear stage, giving overhead conveyor drives ratios of 8.10:1 – 4512.24:1 between the 3 housing sizes. <h2>NORD's Overhead Conveyors for Meat and Poultry Processing</h2> For meat and poultry applications, product reliability and wash-down design are essential for drive systems. Production, processing, and packaging must be faultless while adhering to strict hygiene guidelines to protect consumers. Paired with NORD electric motors, overhead conveyor drives easily meet the performance requirements of these specialized applications and are available in a variety of USDA-compliant surface protection options for easy cleaning and corrosion resistance. These drives are also available with H1 low- and high-temperature food-grade lubricants to stand up to the harsh environments commonly found in food processing applications. <h2>NORD's Overhead Conveyors for Efficient Automotive Assembly</h2> In automotive assembly systems, NORD’s overhead conveyors increase efficiency, reduce downtime, and simplify maintenance. The integrated gear motor and brake design eliminates the need for belts and pulleys with numerous connection points that increase friction and lead to energy loss. An optional locking hand release lever is also available to manually release and lock the brake without being connected to the power supply. Thanks to high torque capacity and a wide speed range, the drives easily support the weight of automobiles for smooth, safe transport through production facilities. Additionally, systems with long chain lines carrying significant loads can be driven by multiple drives equipped with an encoder for synchronous operation. <h2>About NORD DRIVESYSTEMS<sup>®</sup> Group</h2> With more than 4,900 employees, NORD DRIVESYSTEMS has been developing, producing, and selling drive technology for over 50 years, and it is a global leader among full-service providers in the industry. In addition to standard drives, NORD delivers application-specific designs and solutions for special requirements, such as energy-saving drives or explosion-protected systems. NORD has subsidiaries and sales partners in 80 countries worldwide. The dense sales and service network guarantees optimal availability, enabling short delivery times, and customer-oriented service. NORD produces a very diverse range of drives for torques from 88 lb-in to more than 2.5 million lb-in, provides motors in the power range of 0.16 – 1,341 hp, and manufactures frequency inverters with the required power electronics of up to 200 hp. Inverter solutions are available for conventional control cabinet installations as well as for decentralized, fully-integrated drive units.
MAXXDRIVE industrial gear units from NORD DRIVESYSTEMS are designed to handle heavy-duty applications such as bucket elevators, agitators, conveyor belt drives, mixers, mills, drums, crushers, and more. The product family is available in a parallel shaft design as well as a right-angle design. Constructed according to the UNICASE™ housing principle in which all bearings and seals are contained within a single casting, the robust gear units are optimized to ensure excellent load capacity, long service life, long bearing life, quiet running, and are lower in weight than jointed housing gear units. The industrial gear units additionally offer many modules, input options, and output options for high versatility and adaptability to a wide range of applications. <h2>MAXXDRIVE Industrial Gear Units: Flexible and Durable</h2> MAXXDRIVE industrial gear units offer a unique combination of flexibility and durability. They feature mounting surfaces on six sides of the drive for versatile mounting configurations and flexible integration into installation spaces. As a standard, the gear units are equipped with an efficient NBR or FKM sealing system that is suitable for many environments. For specific ambient conditions, optimized sealing systems incorporating gamma-ring, labyrinth, and Taconite seals are also available. <h2>MAXXDRIVE Industrial Gear Units: Standard Options for Diverse Applications</h2> Standard compact MAXXDRIVE industrial gear units include MAXXDRIVE parallel industrial gear units and MAXXDRIVE right-angle industrial gear units. MAXXDRIVE parallel industrial gear units have 11 case sizes to choose from and offer a torque range up to 2,495,900 lb-in, performance up to 8,075 hp, and 2-stage or 3-stage gearing options. MAXXDRIVE right-angle industrial gear units also have 11 case sizes available but in 3-stage and 4-stage gear reductions with output torque up to 2,301,200 lb-in and performance up to 2,850 hp. Both designs are extremely durable thanks to UNICASE housings and high precision bevel gearing. High quality, low friction bearings and large center distances ensure significant load capacity and reliable automation. Reinforced output bearings with a spread bearing design and dry cavity are also available for applications requiring increased bearing load capacities and additional oil leak protective measures such as agitators or mixers. <h2>MAXXDRIVE XD Parallel Gear Units for Crane and Hoist Applications</h2> MAXXDRIVE XD parallel gear units have 10 case sizes available in 3-stage or 4-stage reductions and like the MAXXDRIVE parallel gear units, deliver output torque up to 2,495,900 lb-in and performance up to 8,075 hp. These industrial gear units are engineered to meet the special requirements of crane and hoist applications, featuring a center distance increased by 35% compared to the compact MAXXDRIVE series. This extended distance enables maximum space for the motor and rope drum to be on the same side of the gearbox in a unique U-shaped arrangement ideal for lifting gear drives. The housings are FEA-optimized for overhung load, especially downwards forces, and include an inspection cover on top of the unit for easy maintenance and service access. Both 3-stage and 4-stage versions feature the same overall unit dimensions and center distances for a standardized design that reduces system variants and lowers the Total Cost of Ownership (TCO). <h2>MAXXDRIVE XT Industrial Gear Units for High-Speed, High-Power Applications</h2> MAXXDRIVE XT industrial gear units have been designed especially for applications requiring high speed ratios in combination with high powers. They offer a 2-stage, right-angle gear unit with a unique housing geometry optimized to achieve maximum thermal capacity. An efficient cooling fin design helps dissipate heat faster while an axial fan and air guide covers enhance airflow to prevent the unit from overheating at maximum power. Thanks to their effective cooling abilities, these drives provide a robust solution in environments with demanding ambient conditions and large temperature fluctuations. The right-angle design additionally enables a symmetrical configuration for mirror image installations where space is limited and can also be mounted on a swing base depending on the application. <h2>NORD's Endurance Package for Harsh Environments</h2> In addition to standard MAXXDRIVE options, NORD also offers an Endurance Package combining several protective measures that ensure drives will withstand challenging environments, such as those within the Grain industry. The five main components of the package include a drying agent filter, oil sampling point, quick fit filter trolley connection, oil inspection glass, and an additional quick fit filter trolley connection with an oil drain cock. <h2> NORD DRIVESYSTEMS<sup>®</sup> Group</h2> With more than 4,900 employees, NORD DRIVESYSTEMS has been developing, producing, and selling drive technology for over 50 years, and it is a global leader among full-service providers in the industry. In addition to standard drives, NORD delivers application-specific designs and solutions for special requirements, such as energy-saving drives or explosion-protected systems. NORD has subsidiaries and sales partners in 80 countries worldwide. The dense sales and service network guarantees optimal availability, enabling short delivery times, and customer-oriented service. NORD produces a very diverse range of drives for torques from 88 lb-in to more than 2.5 million lb-in, provides motors in the power range of 0.16 – 1,341 hp, and manufactures frequency inverters with the required power electronics of up to 200 hp. Inverter solutions are available for conventional control cabinet installations as well as for decentralized, fully-integrated drive units. Visit nord.com.
NORD DRIVESYSTEMS delivers reliable, high efficiency automation solutions to a wide range of industries. Their modular product portfolio of over 20,000,000 standard components includes gear units, electric motors, and electronic control products that offer versatility and flexibility for easy adaptation to application requirements. <h2>NORD's High-Efficiency Drive Solutions for the Post and Parcel Industry</h2> NORD supports the post and parcel industry with high-efficiency drive solutions optimized for reliable, low-maintenance operation. Standardized LogiDrive complete drive solutions are often selected for these applications as they provide a gear unit, motor, and variable frequency drive that can be configured to meet precise specifications. Their modular design incorporates Plug-and-Play technology for easy installation and enables all components of the drive to be individually serviced, minimizing maintenance, downtime, and repair costs. Sorters, belt conveyors, curved conveyors, and lifters employ two-stage NORDBLOC.1 helical bevel gear units paired with IE4 or IE5+ permanent magnet synchronous motors and NORDAC LINK variable frequency drives, while merger applications use UNICASE helical inline gear units to accommodate their particularly high dynamics and speeds. Both compact solutions provide high-efficiency, fast ramp times, smooth automation, long service life, and quiet running. <h2>NORD's Reliable and Cost-Effective Drive Solutions for Baggage Handling Systems</h2> Baggage handling systems often incorporate hundreds of gear motors that work together to efficiently move baggage from one end of the airport to the other. They must be precise, reliable, and customizable with sophisticated electronic controls to ensure the highest level of performance and energy efficiency. With high quality drive systems that combine gear motors with integrated distributed controls, NORD DRIVESYSTEMS provides both a reliable and cost-effective solution that meets the special requirements of the industry. These solutions typically consist of UNICASE helical bevel gear units or two-stage NORDBLOC.1 helical bevel gear units paired with high efficiency IE3 or IE5+ motors and NORDAC FLEX variable frequency drives. The decentralized modular design is beneficial for maintenance while M12 quick disconnect receptables simplify the installation process and cut down on complicated wiring systems. Each NORD motor frame size has several available brake sizes, a multitude of options, and integrated dynamic brake control for rapid starting and stopping of the conveyors as baggage travels through the system. Additionally, their brake motors with distributed control AC drives have the brake rectifier integrated directly into the drive, eliminating the need for standard brake rectifiers and associated brake control relay circuits. <h2>NORD's Reliable and Efficient Drive Solutions for the Packaging Industry</h2> When it comes to the packaging industry, continuous running of automation systems is a high priority. All technology and drives must be well-balanced and have a high level of stability to meet production goals. For bottling plants that require multiple systems for preparation, filling, and packaging, NORD offers UNICASE worm gear units, UNIVERSAL SI worm gear units, and UNIVERSAL SMI worm gear units paired with NORDAC PRO SK 500P variable frequency drives. These centralized VFDs enable precise adjustment of speeds to avoid faults from bottles falling over during conveyance. They also deliver the high speeds and precision control required during the sealing process. An integrated multi-protocol Ethernet interface allows for remote maintenance tools, control, and online inspection of the entire system to check for faults and evaluate data from all drives in the plant. <h2>NORD's Hygienic and Reliable Drive Solutions for the Food and Beverage Industry</h2> The food and beverage industry has a wide range of machines that perform specific automated tasks such as food separators, belt coating systems, and pipes that pump liquid pastes into mixers. NORD delivers robust drive technology for these specialized systems and adheres to strict hygiene standards with options including food-grade lubrication, stainless steel shafts, IP69K-rated washdown protection, and more. Their UNICASE helical bevel gear motors deliver efficient, reliable automation for separators and belt systems with durable, wear-free gear teeth, high axial and radial load capacities, and low maintenance for reduced downtime. NORDBLOC.1 helical inline gear units are an ideal solution when it comes to pump applications thanks to their large bearings that provide exceptional strength, durability, and minimal wear from radial and axial forces. For food and beverage applications that require electronic controls, NORD offers NORDAC ON/ON+ variable frequency drives with integrated multi-protocol Ethernet interface for easy integration into modern automation systems. Their housings are made from robust aluminum alloy with an IP protection class up to IP66, making it suitable for harsh environmental conditions. These drives can additionally be operated in temperature ranges from -22°F (-30°C) to +104°F (+40°C), making them ideal for both deep-freeze and high-heat applications. With their widespread industry knowledge, application expertise, and global sales and technical support, NORD DRIVESYSTEMS delivers complete drive solutions from a single source configured to meet the most specialized of automation system needs. Visit www.nord.com to learn more.