News –
Drive Solutions Increase Productivity and Reduce Costs
NORD Gear brings integrated drive technology for food processing, packaging, and material handling industries at PACK EXPO.
Waunakee, WI, 2018-08-17
NORD Gear Corporation brings integrated drive solutions to
Pack Expo
in Chicago. This is the biggest processing and packaging trade show in North America. Along with 2,500 leading suppliers of advanced packaging equipment and automation technologies, NORD will showcase its energy efficient drive technology for manufacturing and material handling, as well as its cutting edge alternative to stainless steel drive systems for the food and beverage packaging industries.
NORD engineers will be on site to discuss our range of intelligent drive solutions for your processing and packaging needs.
<h2>The LOGIDRIVE<sup>®</sup> Solution</h2>
NORD delivers drive technology for manufacturers that need energy efficient and maintenance-friendly solution. The
LogiDrive
solution includes a high efficiency gearboxes, IE4 permanent magnet synchronous motors and decentralized variable frequency drives. Gear unit standardization and spare part reduction are achieved without sacrificing your ability to obtain modular replacements. Variable frequency drive and IE4 motor support large speed ranges through single gearbox and motor combination, and the decentralized drive with plug-and-play technology makes installation and maintenance and breeze. Efficient operation at partial load and low speeds make this the ideal solution for high-volume manufacturing, warehousing and packaging system.
<h2>New Helical Worm</h2>
The redesigned two-stage
SK 02040.1 gear unit
is ideal for conveyors in food and beverage, bottling, manufacturing, warehousing and packaging applications. It is made from high-strength aluminium alloy, and the one-piece die-cast aluminium UNICASE™ housing provides maximum strength and rigidity with low weight. In addition, a new universal mounting design offers significant customer advantages.
<h2>GRIPMAXX<sup>®</sup></h2>
This NORD bushing system offers keyless interchangeable bushings for mounting NORD hollow shaft reducers onto a wide range of driven solid machine shaft sizes. The GRIPMAXX<sup>®</sup> system was developed using the latest in Finite Element Modelling technology in order to best optimize material selection, mechanical design, and performance. It also eliminates the typical assembly and disassembly challenges of using interference fits by providing generous assembly and disassembly clearances, ensuring easy installation and removal of the gearbox.
Whether a manufacturer is designing packaging equipment, sourcing components to streamline production and lower cost of ownership, or looking for the latest automation technology in the industry, NORD offers a complete line of drive solutions engineered for adaptability. With modular components that include a wide variety of gear and drive units, performance ranges, input configurations and mounting options, NORD serves your custom drive system and engineering needs wherever you are in the globe. For more information, visit
www.NORD.com,
call
+1 888-314-6673
or e-mail
info.us@nord.com.