News –
A New Power Range for NORDAC PRO inverters.
NORDAC PRO SK 500P variable frequency drives feature two additional versions to provide a wider range of features.
Brampton, ON, 2021-12-15
The latest NORDAC PRO SK 500P series of frequency drives from NORD DRIVESYSTEMS offers powerful features and easy integration with a variety of applications, including an extensive range of custom options. The series has already proven to be an extraordinary success due to its high level of performance, safety, and versatility. NORD frequency drives are used in many industries, including baggage handling, intralogistics, bulk material handling, and packaging. In addition, the compact design of these units allows space-saving installations.
The NORDAC PRO variable frequency drives series is currently available in three configuration versions that can deliver power up to 7.5 HP. A range of power options up to 30 HP will be launched exclusively as advanced versions with optional modules for interface extensions. This next generation of NORDAC frequency inverters offers both a significant reduction in device versions as well as a broader range of scalable functionalities.
NORDAC PRO SK 500P series will be available mid-2022.
Contact us
for more
information
about these and other products from NORD DRIVESYSTEMS.