News –
NORD DRIVESYSTEMS’ assets for intralogistics
In intralogistics, and especially at airports, distribution centers and post & parcel, electric drives often drive a large number of installations. Reliability is essential, because failures cause major logistical problems. Drive specialist NORD DRIVESYSTEMS has the right solutions for intralogistics applications, which excel in proven reliability and easy maintenance. But which also contribute to a significant reduction in energy consumption. Discover the assets of NORD: the extremely efficient IE5+ motors, the versatile NORDAC ON/ON+ and NORDAC LINK frequency inverters and the DuoDrive, the unique combination of an IE5+ motor and single-stage gear unit in a single housing.
Brampton, ON, 2024-11-15
IE5+ motors
Modern drive technology can make a significant contribution to reducing energy consumption and thus limiting the total cost of ownership(TCO). NORD DRIVESYSTEMS has designed the new generation of
IE5+ motors
specifically for applications in the intralogistics sector. The IE5+ generation is available in both fanless and smooth versions up to a power of 4.0 kW with a continuous torque of 1.6 to 18.2 Nm and speeds of 0 to 2,100 min-1. The particularly compact and energy-efficient IE5+ motors from NORD are distinguished by their high efficiency over a wide torque range. This means that they also have optimum energy consumption at partial load and at lower speeds. The IE5+ motors achieve an efficiency of up to 95 percent. That is even better than the IE5 standard prescribes!
Fewer versions required
The constant torque over a wide speed range also enables a targeted reduction in the number of versions. This reduces maintenance and administration costs and ensures streamlined business processes. An investment in energy-efficient IE5+ motors therefore pays for itself within a short time.
Thanks to the high overload capacity of the motors and the wide adjustment range of the system, there is a tailor-made solution for every customer, which is specifically designed for the individual load range of the system. In addition to the reduction of the number of versions and the higher energy efficiency, the IE5+ technology also stands out due to the compact size of the motor, the plug-in capacity and the possibility of plug-and-play configuration.
NORDAC ON/ON+
With the advanced
NORDAC ON/ON+
series, NORD DRIVESYSTEMS offers ideal decentralised frequency inverters. State-of-the-art, versatile and specifically developed for the requirements of conveyor technology in intralogistics, distribution centers and warehouses. NORDAC ON/ON+ frequency inverters are part of the modular system of NORD DRIVESYSTEMS and can therefore be combined with the geared motors in the portfolio of the drive specialist. The NORDAC ON is designed for applications with asynchronous motors, the NORDAC ON+ is specially developed to be combined with the extremely economical IE5+ permanent magnet synchronous motors from NORD.
Integrated Ethernet interface, Internet of Things (IoT) capabilities, full pluggability, compact design and particularly powerful performance, with a power range of up to 2.6 kW for the NORDAC ON and a power of up to 3.7 kW for NORDAC ON+, are the outstanding qualities of these frequency inverters. The NORDAC ON/ON+ PURE is also IP69K compatible.