Your drive: MAXXDRIVE®

Motor, SAFOMI, output flange – and MAXXDRIVE® XC The powerful drive solution for agitators.

Whether in cranes, mixers, conveyor systems or biogas plants: Our MAXXDRIVE® industrial gear units make it easy for your to move heavy loads. Four product series are available, from which we create the drive system for your heavy-duty application. See for yourself.

Experience MAXXDRIVE® live

An authority in matters of heavy-duty applications

MAXXDRIVE® industrial gear units from NORD have been specially developed to meet the demands for heavy-duty applications, they have all the features required by your application.

  • The high output torques range from 15,000 Nm to 282,000 Nm.
  • The torsionally rigid UNICASE™ housing ensures a long service life.
  • All MAXXDRIVE® industrial gear units are low-maintenance and explosion-protected, and are characterised by quiet running.

Their greatest strength is their adaptability

With several mounting positions and mounting surfaces as well as various features and options, MAXXDRIVE® industrial gear units can be precisely tailored to suit your individual application. Thanks to our modular range of products, we always offer short delivery times – whether standard or specialised solution.

With our industry knowledge and comprehensive application experience, we provide consultation for precise selection and configuration. Our technical support ensures smooth operation – in more than 80 countries worldwide.

MAXXDRIVE® XC

The all-rounder

Small, powerful, safe: The MAXXDRIVE® XC industrial gear units convince with low weight and compact installation space. XC means eXtra Compact. Their modular design allows for their versatile application. They are available as 2- and 3-stage MAXXDRIVE® parallel gear units, and as 3- and 4-stage MAXXDRIVE® right-angle gear units. Continuous movement of heavy loads through their constant torques is their major discipline, making them a real all-rounder.

  • No additional bearings required: Due to the MAXXDRIVE® XC parallel gear units’ design, additional bearings in mixing drives are often superfluous.
  • Flexible temperature management: With their cooling and heating options, MAXXDRIVE® XC industrial gear units easily adapt to highly fluctuating ambient conditions.
  • Features & options: SAFOMI-IEC adapter, motor swing base, auxiliary drive with back stop
  • Your industrial gear unit for: Mixers and agitators, almost every application

MAXXDRIVE® XJ

Ideal for running gears and crushers
Its J-shaped shaft arrangement allows for another variant of the input shaft position for confined installation spaces.

MAXXDRIVE® XD

Ideal for lifting gear
The extended centre distance implements tailor-made drive dimensions with which you will achieve cost efficiency for your crane design.

MAXXDRIVE® XT

Ideal for belt conveyor systems
The thermally optimised design and optimum air flow make additional cooling systems superfluous.

Experience the MAXXDRIVE® series live!

At bauma, we will be presenting how we can design tailor-made drive solutions for twin-shaft mixers using MAXXDRIVE®. With its special shaft arrangement, the MAXXDRIVE® XJ industrial gear unit allows for the mechanical synchronisation via additional input shafts. In combination with a NORD motor and drive electronics mounted on the gear unit, we provide you with a ready-to-install complete system, which ensures high performance and operational reliability. Convince yourself live on site in Munich. Get your free exhibition ticket – and use it to get a NORD USB charging cable at our stand. We look forward to your visit!

bauma, 7 to 13 April 2025, Munich – Hall A3, Stand 522

Get your free exhibition ticket now

Our Solution. Your Success.

This is NORD’s brand promise. It stands for how we dependably assist you in the successful design of your applications:

  • High-level industry expertise – with our industry experts and application-specific know-how for design, calculation and selection of drive units
  • Individual project advice – from the initial concept onwards, we support you from the design phase up to commissioning
  • Extensive modular range of products – from which tailored drive systems can be produced to meet a wide variety of requirements
  • Worldwide service – with our global network covering more than 80 countries.

SAFOMI: Multi-functional adapter with convincing operational reliability

alt

PRG Präzisions-Rührer GmbH is one of the world’s leading suppliers of agitating technology. In one of Europe’s largest biomethane plants in Friesoythe in Lower Saxony, MAXXDRIVE® industrial gear units drive the fermenters’ approximately 10-ton central agitators. For an even higher operational reliability, the SAFOMI-IEC adapter is used, which has been specifically developed for agitators. It combines the functions of a standard IEC adapter with those of an oil expansion chamber. This eliminates wear-prone components and the ambitious maintenance interval of 10 years can be achieved.

The reliability of the drives plays an important role for the plant. They are exposed to all kinds of weather and must provide smooth operation 365 days a year. We use NORD gear units because the company is a reliable partner. NORD provides excellent quality and worldwide service.

Ask the NORD industry experts

How can a crane application be designed to optimise costs? What is the service life you can expect from our components when being used in demanding environments? How fast are spare parts available – worldwide? We support you with our technical expertise and our industry knowledge in your search for a powerful drive system for your heavy-duty application. We look forward to your enquiry!