Your drive: MAXXDRIVE®

Brake, coupling, motor, motor swing base – and MAXXDRIVE® XT. The powerful drive solution for belt conveyor systems in the heavy industry.

Whether in cranes, mixers, conveyor systems or biogas plants: Our MAXXDRIVE® industrial gear units make it easy for your to move heavy loads. Four product series are available, from which we create the drive system for your heavy-duty application. See for yourself.

Experience MAXXDRIVE® live

An authority in matters of heavy-duty applications

MAXXDRIVE® industrial gear units from NORD have been specially developed to meet the demands for heavy-duty applications, they have all the features required by your application.

  • The high output torques range from 15,000 Nm to 282,000 Nm.
  • The torsionally rigid UNICASE™ housing ensures a long service life.
  • All MAXXDRIVE® industrial gear units are low-maintenance and explosion-protected, and are characterised by quiet running.

Their greatest strength is their adaptability

With several mounting positions and mounting surfaces as well as various features and options, MAXXDRIVE® industrial gear units can be precisely tailored to suit your individual application. Thanks to our modular range of products, we always offer short delivery times – whether standard or specialised solution.

With our industry knowledge and comprehensive application experience, we provide consultation for precise selection and configuration. Our technical support ensures smooth operation – in more than 80 countries worldwide.

MAXXDRIVE® XT

Ideal for belt conveyor systems

High thermal limit powers thanks to housing-included cooling: The MAXXDRIVE® XT industrial gear units have a strongly ribbed housing design with air guide covers and axial fans for optimised heat dissipation. XT means eXtended Thermal capacity. The 2-stage MAXXDRIVE® right-angle gear unit implements low ratios as required for belt conveyor systems.

  • No overheating: With their thermally optimised design, MAXXDRIVE® XT industrial gear units are ideally suitable for highest power ranges.
  • Ideal for 24/7: Large roller bearings and centre distances increase the load capacity of the industrial gear units and minimise maintenance.
  • Features & options: Back stop, motor swing base
  • Your industrial gear unit for: Conveyor belt systems

MAXXDRIVE® XJ

Ideal for running gears and crushers
Its J-shaped shaft arrangement allows for another variant of the input shaft position for confined installation spaces.

MAXXDRIVE® XD

Ideal for lifting gear
The extended centre distance implements tailor-made drive dimensions with which you will achieve cost efficiency for your crane design.

MAXXDRIVE® XC

The all-rounder
The high-strength housing and constant torques allow for universal use in heavy-duty applications.

Experience the MAXXDRIVE® series live!

At bauma, we will be presenting how we can design tailor-made drive solutions for twin-shaft mixers using MAXXDRIVE®. With its special shaft arrangement, the MAXXDRIVE® XJ industrial gear unit allows for the mechanical synchronisation via additional input shafts. In combination with a NORD motor and drive electronics mounted on the gear unit, we provide you with a ready-to-install complete system, which ensures high performance and operational reliability. Convince yourself live on site in Munich. Get your free exhibition ticket – and use it to get a NORD USB charging cable at our stand. We look forward to your visit!

bauma, 7 to 13 April 2025, Munich – Hall A3, Stand 522

Get your free exhibition ticket now

Our Solution. Your Success.

This is NORD’s brand promise. It stands for how we dependably assist you in the successful design of your applications:

  • High-level industry expertise – with our industry experts and application-specific know-how for design, calculation and selection of drive units
  • Individual project advice – from the initial concept onwards, we support you from the design phase up to commissioning
  • Extensive modular range of products – from which tailored drive systems can be produced to meet a wide variety of requirements
  • Worldwide service – with our global network covering more than 80 countries.

Cool drive for heavy stones: MAXXDRIVE® XT in ore mining

alt

In the Borov Dol mine in northern Macedonia, the French bulk goods transshipment specialist TECHMI relies on industrial gear units from NORD. Two MAXXDRIVE® XT industrial gear units keep ore mining in motion, even under difficult conditions. Conveyor belts transport up to 1,100 tons of stones and gravel per hour, covering more than six kilometres. They must overcome height differences of more than 300 metres and stand ambient temperatures between -25 and +40 °C.

Ask the NORD industry experts

How can a crane application be designed to optimise costs? What is the service life you can expect from our components when being used in demanding environments? How fast are spare parts available – worldwide? We support you with our technical expertise and our industry knowledge in your search for a powerful drive system for your heavy-duty application. We look forward to your enquiry!